Interm. ring hinged cover f. central plate 50x50 mm, K.1, p.white gl. 11547109
EAN
4011334274513
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Cover, door
-
Hinged coverswhen opening hinged cover, it can be arrested in end position
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
Equipment
-
Centre plates / central platesfor centre plate of third-party manufacturers with external dimension 50 x 50 mm
Use cases
-
ApplicationCommunication technology
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineBerker K.1
Instructions
-
Information text, Communication technology brochureThe high hinged cover with opening is suitable as a cover with inserted plug for TAE and 45° UAE versions.
-
Information textLabelling field height arranged for P-touch strips 6 mm.
Downloads
More documentation