Plate gallery 2 gang vertical 57mm bright inox material WXP4222
EAN
3250617197366
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Control element/cover plate for domestic switching devices 28 products available -
Surface-mounted housing for flush-mounted switching device 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available
Compatible products
-
Referenced by 3 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourStainless steel
-
RAL code9007
-
Surface finishMatt
-
MaterialPolycarbonate (PC), Stainless steel
-
TreatmentBrushed
Dimensions
-
Height144.70 mm
-
Width92 mm
-
Depth9.30 mm
-
Number of units horizontal1
-
Number of units vertical2
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP4222
Plate gallery 2 gang vertical 57mm bright inox material
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation