The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Center plates/rockers
    • WXE312T
    The Hager gallery KNX 2-gang push button cover with LED in Titane finish offers a sleek double rocker interface with clear status indication. Made of varnished plastic in grey aluminium (RAL 9007) with a glossy surface, it snaps on for quick installation. Rated IP20 and IK05, it combines style and resilience, ideal for residential or commercial interiors using Hager gallery KNX controls.
    EAN
    3250618500196
    Packaging
    1 Piece
    • Center plates/rockers
    • Wiring KNX accessories - gallery
    • See more

    KNX 6-gang push-button cover Gallery pure white RAL9010 snap-on IP20 IK05 WXE312T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX 6-gang push-button cover Gallery pure white RAL9010 snap-on IP20 IK05

    WXE312T

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXT312
    WXT312
    KNX push button 2 gang with LED gallery
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 335 products available

    Referenced by

    • WXP2413

      Plate gallery 3 gang horizontal 71mm pecan

      €0.00  / *
    • WXP9996

      Plate gallery plastic 1K 8 modules + 8 modules antibacterial

      €0.00  / *
    • WXP0513

      Plate gallery plastic plastic 3 gang horizontal 71mm rosé

      €0.00  / *
    • WXP0613

      Plate gallery plastic plastic 3 gang horizontal 71mm eglantine

      €0.00  / *
    • WXP0713

      Plate gallery plastic plastic 3 gang horizontal 71mm river

      €0.00  / *
    • WXP0813

      Plate gallery plastic plastic 3 gang horizontal 71mm peacock

      €0.00  / *
    • WXP0913

      Plate gallery plastic plastic 3 gang horizontal 71mm taupe

      €0.00  / *
    • WXP1013

      Frame gallery 3-gang horizontal 71 mm anthracite, plastic dark grey matt

      €0.00  / *
    • WXP2013

      Plate gallery 3 gang horizontal 71mm aluminium leaf

      €0.00  / *
    • WXP2113

      Plate gallery 3 gang horizontal 71mm steel leaf

      €0.00  / *
    • WXP2213

      Plate gallery 3 gang horizontal 71mm bronze leaf

      €0.00  / *
    • WXP4813

      Plate gallery 3 gang horizontal 71mm grey wood material

      €0.00  / *
    • WXP2513

      Plate gallery 3 gang horizontal 71mm latté

      €0.00  / *
    • WXP4013

      Frame gallery 3-gang horizontal 71 mm moon glass, glass white matt

      €0.00  / *
    • WXP4113

      Plate gallery 3 gang horizontal 71mm midnight glass material

      €0.00  / *
    • WXP4213

      Plate gallery 3 gang horizontal 71mm bright inox material

      €0.00  / *
    • WXP4313

      Plate gallery 3 gang horizontal 71mm natural alu material

      €0.00  / *
    • WXP4413

      Plate gallery 3 gang horizontal 71mm dark rock material

      €0.00  / *
    • WXP4513

      Plate gallery 3 gang horizontal 71mm antique alu material

      €0.00  / *
    • WXP4613

      Plate gallery 3 gang horizontal 71mm copper alu material

      €0.00  / *

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Double rocker
    Controls and indic­ators
    • With indic­ator
      Yes
    Mater­ials
    • Colour
      Grey aluminium
    • RAL code
      9007
    • Surface finish
      Glossy
    • Material
      Plastic
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    Connectivity
    • Mounting type
      Snap-on mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK05
    • Related Systems
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - PEP-Control element/cover plate for domestic switching devices-EN (English)
    PDF
    55,70 MB
    REACH declaration WXE312T
    PDF
    Hager RoHS report WXE312T
    PDF

    Downloads

    • Image WXE312T  | Hager Africa

      Product Image WXE312T

    • Product datasheet

      Image Hager Product data sheet WXE312T  | Hager Africa

      Hager Product data sheet WXE312T

      Cover KNX push button 2 gang with LED gallery titane

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-03-14

      PDF
      127,91 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXD200N - Telephone socket T rocker 2 modules Titanium Gallery Click mount IP21 IK05
      WXD200N
      Rocker for telephone socket T gallery 2 modules night
    • 2
      WXD062T - Rocker push dimmer cover Gallery Night single button Jet Black RAL9005 IP20
      WXD062T
      Rocker rotative dimmer Gallery titane
    • 3
      WXD062N - Gallery Titanium central plate for push & rotary dimmer, snap-on, IP20
      WXD062N
      Rocker rotative dimmer Gallery night
    • 4
      WXD200T - RCA Cinch socket screw terminal 2M click mounting Grey RAL7011 IP20 45x45mm
      WXD200T
      Rocker for telephone socket T gallery 2 modules titane
    • 5
      WXD063N - Rocker push dimmer Single push button Gallery Titanium IP20 IK05
      WXD063N
      Rocker push dimmer Gallery night

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group