The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 63 A and multi­media boards
  • golf enclos­ures
  • VS212PF
  • Distri­bu­tion systems

Small distributor,golf,surface,2row,IP40,24M,MS-terminal,PE,white door VS212PF

EAN
3250616594876
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Small distributor,golf,surface,2row,IP40,24M,MS-terminal,PE,white door

VS212PF

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • See more (23)
    • Push-in terminal 12 products available
    • Lock system 1 products available
    • Cover for distri­bu­tion board 1 products available
    • Cable gland shroud 1 products available
    • Door/­op­er­ating panel 2 products available
    • Common Accessories 1 products available

    Complete your system

    • Push-in terminal
    • Lock system
    • Cover for distri­bu­tion board
    • Cable gland shroud
    • Door/­op­er­ating panel
    • Common Accessories
    • Accessor­ies/s­pare parts for terminals
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • KN26N

      Terminal, QuickConnect, neutral, 26 connections

      0.00 €  / *
    • KN26E

      Terminal, QuickConnect, earth, 26 connections

      0.00 €  / *
    • KN22N

      Terminal, QuickConnect, neutral, 22 connections

      0.00 €  / *
    • KN22E

      Terminal, QuickConnect, earth, 22 connections

      0.00 €  / *
    • KN18N

      Terminal, QuickConnect, neutral, 18 connections

      0.00 €  / *
    • KN18E

      Terminal, QuickConnect, earth, 18 connections

      0.00 €  / *
    • KN14N

      Terminal, QuickConnect, neutral, 14 connections

      0.00 €  / *
    • KN14E

      Terminal, QuickConnect, earth, 14 connections

      0.00 €  / *
    • KN10N

      Terminal, QuickConnect, neutral, 10 connections

      0.00 €  / *
    • KN10E

      Terminal, QuickConnect, earth, 10 connections

      0.00 €  / *
    • KN06N

      Terminal, QuickConnect, neutral, 6 connections

      0.00 €  / *
    • KN06E

      Terminal, QC, earth, 6 connections

      0.00 €  / *
    • VZ794N

      Key lock, golf, flush, surface mounting disributor, 2keys, accessory

      0.00 €  / *
    • VZ664N

      Cover, golf, with 4 screws, accessory, for VS212

      0.00 €  / *
    • VZ789N

      Sealing plug, golf, surface mounting ditrsibutor, protecion class II, accessory

      0.00 €  / *
    • VZ604N

      Door, golf, white, accessory, for VF/VS212

      0.00 €  / *
    • VZ624N

      Door, golf, transparent, accessory, for VF/VS212

      0.00 €  / *
    • VZ786N

      Prefixing help, golf, qall, accessory for flush mounting distributor

      0.00 €  / *
    • VZ707N

      Terminal base, golf, QC terminal, for VF/VS 12 M

      0.00 €  / *
    • VZ706N

      Terminal base, golf, QC terminal, for VF/VS 8 M

      0.00 €  / *
    • VZ705N

      Terminal base, golf, QC terminal, for VF/VS 4 M

      0.00 €  / *
    • VZ788N

      Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

      0.00 €  / *
    • VZ787N

      Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory

      0.00 €  / *

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current
      63 A
    Equip­ment
    • Number of rails
      2
    • Number of rows
      2
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      24
    Func­tions
    • Has protec­tion main switch
      No
    • With conduit inlets
      Yes
    Scope of delivery
    • Number of RCCB in enclosure
      0
    Dimen­sions
    • Height
      377 mm
    • Width
      282 mm
    • Depth
      99 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    Encl.,gamma,surface m.,26 M,version FR
    PDF
    1,48 MB
    Hager REACH declaration VS212PF
    PDF
    Hager RoHS report VS212PF
    PDF

    Downloads

    • Image VS212PF  | Hager Africa

      Product Image VS212PF

    • Product datasheet

      Image Hager Product data sheet VS212PF  | Hager Africa

      Hager Product data sheet VS212PF

      Small distributor,golf,surface,2row,IP40,24M,MS-terminal,PE,white door

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager Africa

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VS118PJ - Small distributor,golf,surface,1row,IP40,18M,MS-terminal,N+PE,white door
      VS118PJ
      Small distributor, golf, surface, 1row, IP40, 18M, MS-terminal, N+PE, white door
    • 2
      VF118PJ - Small distributor,golf,flush,1row,18M,IP40,MS-terminal,N+PE,white door
      VF118PJ
      Small distributor, golf, flush, 1row, 18M, IP40, MS-terminal, N+PE, white door
    • 3
      VF108PJ - Small distributor,golf,flush,1row,8M,IP40,MS-terminal,N+PE,white door
      VF108PJ
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, N+PE, white door
    • 4
      VS122PJ - Small distributor,golf,surface,1row,IP40,22M,MS-terminal,N+PE,white door
      VS122PJ
      Small distributor, golf, surface, 1row, IP40, 22M, MS-terminal, N+PE, white door
    • 5
      VF108TJ - Small distributor,golf,flush,1row,8M,IP40,MS-terminal,N+PE,transparent door
      VF108TJ
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, N+PE, transparent door

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Elec­tric Vehicle Char­ging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connec­tion systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

    More about us

    Follow us!

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Ha­ger Group