The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 63 A and multi­media boards
  • golf enclos­ures
  • VF212PF
  • Distri­bu­tion systems

Small distributor,golf,flush,2row,24M,IP40,MS-terminal,PE,white door VF212PF

EAN
3250616465404
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Small distributor,golf,flush,2row,24M,IP40,MS-terminal,PE,white door

VF212PF

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • See more (24)
    • Push-in terminal 12 products available
    • Lock system 1 products available
    • Wall box 1 products available
    • Cover for distri­bu­tion board 1 products available
    • Door/­op­er­ating panel 2 products available
    • Common Accessories 1 products available

    Complete your system

    • Push-in terminal
    • Lock system
    • Wall box
    • Cover for distri­bu­tion board
    • Door/­op­er­ating panel
    • Common Accessories
    • Mounting accessories
    • Accessor­ies/s­pare parts for terminals
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • KN26N

      Terminal, QuickConnect, neutral, 26 connections

      0.00 €  / *
    • KN26E

      Terminal, QuickConnect, earth, 26 connections

      0.00 €  / *
    • KN22N

      Terminal, QuickConnect, neutral, 22 connections

      0.00 €  / *
    • KN22E

      Terminal, QuickConnect, earth, 22 connections

      0.00 €  / *
    • KN18N

      Terminal, QuickConnect, neutral, 18 connections

      0.00 €  / *
    • KN18E

      Terminal, QuickConnect, earth, 18 connections

      0.00 €  / *
    • KN14N

      Terminal, QuickConnect, neutral, 14 connections

      0.00 €  / *
    • KN14E

      Terminal, QuickConnect, earth, 14 connections

      0.00 €  / *
    • KN10N

      Terminal, QuickConnect, neutral, 10 connections

      0.00 €  / *
    • KN10E

      Terminal, QuickConnect, earth, 10 connections

      0.00 €  / *
    • KN06N

      Terminal, QuickConnect, neutral, 6 connections

      0.00 €  / *
    • KN06E

      Terminal, QC, earth, 6 connections

      0.00 €  / *
    • VZ794N

      Key lock, golf, flush, surface mounting disributor, 2keys, accessory

      0.00 €  / *
    • VZ823N

      Wall box, golf, 850°, accessory, for VF212

      0.00 €  / *
    • VZ644N

      Cover, golf, with 4 screws, accessory, for VF212

      0.00 €  / *
    • VZ604N

      Door, golf, white, accessory, for VF/VS212

      0.00 €  / *
    • VZ624N

      Door, golf, transparent, accessory, for VF/VS212

      0.00 €  / *
    • VZ786N

      Prefixing help, golf, qall, accessory for flush mounting distributor

      0.00 €  / *
    • VZ696N

      Cavity wall anker, golf, for cavity wall ditributor, accessory, 4 pieces

      0.00 €  / *
    • VZ707N

      Terminal base, golf, QC terminal, for VF/VS 12 M

      0.00 €  / *
    • VZ706N

      Terminal base, golf, QC terminal, for VF/VS 8 M

      0.00 €  / *
    • VZ705N

      Terminal base, golf, QC terminal, for VF/VS 4 M

      0.00 €  / *
    • VZ788N

      Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

      0.00 €  / *
    • VZ787N

      Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory

      0.00 €  / *

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current
      63 A
    Equip­ment
    • Number of rails
      2
    • Number of rows
      2
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      24
    Func­tions
    • Has protec­tion main switch
      No
    • With conduit inlets
      Yes
    Scope of delivery
    • Number of RCCB in enclosure
      0
    Dimen­sions
    • Height
      418 mm
    • Width
      382 mm
    • Depth
      97.50 mm
    • Built-in height
      382 mm
    • Built-in width
      318 mm
    • Built-in depth
      72 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    Hager REACH declaration VF212PF
    PDF
    Hager RoHS report VF212PF
    PDF

    Downloads

    • Image VF212PF  | Hager Africa

      Product Image VF212PF

    • Product datasheet

      Image Hager Product data sheet VF212PF  | Hager Africa

      Hager Product data sheet VF212PF

      Small distributor,golf,flush,2row,24M,IP40,MS-terminal,PE,white door

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager Africa

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VZ707N - Terminal base,golf,QC terminal,for VF/VS 12 M
      VZ707N
      Terminal base, golf, QC terminal, for VF/VS 12 M
    • 2
      VZ706N - Terminal base,golf,QC terminal,for VF/VS 8 M
      VZ706N
      Terminal base, golf, QC terminal, for VF/VS 8 M
    • 3
      VZ705N - Terminal base,golf,QC terminal,for VF/VS 4 M
      VZ705N
      Terminal base, golf, QC terminal, for VF/VS 4 M
    • 4
      VZ788N - Labeling strips,golf,adhesive,396mm,surface,flush m. distributor,accessory,10pcs
      VZ788N
      Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs
    • 5
      VZ787N - Labeling flap,golf,surface,flush mounting distributor,450mm,accessory
      VZ787N
      Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Elec­tric Vehicle Char­ging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connec­tion systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

    More about us

    Follow us!

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Ha­ger Group