The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • NQN332
    The Hager MCB 3P 20kA B-32A 3M is a 3‑pole 32A B‑curve miniature circuit breaker for reliable overload and short‑circuit protection in three‑phase residential and light commercial boards. 20kA Icu at 400 V (40kA at 230 V), 10kA Icn, 415 V AC, Ui 500 V, Uimp 6 kV. Compact 3‑module width, IP20. Screw/biconnect terminals (1-35 mm²), 2.8 Nm. 360° mounting; -25…70°C; 4,000/20,000 cycles.
    EAN
    3250614645792
    VPE
    1 piece

    Miniature circuit breaker 1P 63A Curve D 6/10kA 1 Module NQN332

    Phase out product: please contact your electrical wholesaler for availability

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Miniature circuit breaker 1P 63A Curve D 6/10kA 1 Module

    NQN332

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations

    product.page.accessories.title

    product.page.accessories.associated-products

    • Terminal cover 1 product.page.accessories.products-available
    • Modular phase busbar 3 product.page.accessories.products-available
    • AOB type AC 3 product.page.accessories.products-available
    • Protective cap/strip for phase busbar 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Terminal cover
    • Modular phase busbar
    • AOB type AC
    • Protective cap/strip for phase busbar
    • MZN120

      Terminal shield / screw shield for MCB

      €0.00  / *
    • KDN363A

      Insulated busbar 3P 63A fork 10mm² 12M

      €0.00  / *
    • KDN363B

      Insulated busbar 3P 63A fork 10mm² 57M

      €0.00  / *
    • KDN380B

      Insulated busbar 3P 80A fork 16mm² 57M

      €0.00  / *
    • BD341

      Earth leakage add-on block 3P 40A 30mA AC Class

      €0.00  / *
    • BF341

      Earth leakage add-on block 3P 40A 300mA AC Class

      €0.00  / *
    • BG364

      Earth leakage add-on block 3P 63A 500mA AC Class

      €0.00  / *
    • KZN023

      Endcap for busbars KDN 2 poles and 3 poles

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current IN
      32 A
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      15 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
      25 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      20 kA
    • Rated current at -15°C
      37.91 A
    • Rated current at -10°C
      37.25 A
    • Rated current at -5°C
      36.59 A
    • Rated current at 0°C
      35.94 A
    • Rated current at 5°C
      35.28 A
    • Rated current at 10°C
      34.63 A
    • Rated current at 15°C
      33.97 A
    • Rated current at 20°C
      33.31 A
    • Rated current at 25°C
      32.66 A
    • Rated current at 30°C
      32 A
    • Rated current at 35°C
      31.23 A
    • Rated current at 40°C
      30.46 A
    • Rated current at 45°C
      29.69 A
    • Rated current at 50°C
      28.92 A
    • Rated current at 55°C
      28.15 A
    • Rated current at 60°C
      27.38 A
    • Rated current at 65°C
      26.61 A
    • Rated current at 70°C
      25.84 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      40 kA
    Archi­tec­ture
    • Type of pole
      3P
    • Curve
      B
    Capa­city
    • Number of modules
      3
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 415 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      12.30 W
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      52.50 mm
    • Depth
      70 mm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4000

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    catalog.pageproduct.sustainability_block.downloads_h3

    Hager REACH declaration NQN332
    PDF
    Hager RoHS report NQN332
    PDF

    Downloads

    • Image NQN332  | Hager UK

      Product Image NQN332

    • GeneratedProductDatasheet

      Image Hager Product data sheet NQN332  | Hager UK

      Hager Product data sheet NQN332

      MCB 3P 20kA B-32A 3M

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-15  | Hager UK

      Declaration of conformity en-US 2026-07-15

      PDF
      274,42 kB
      Image UKCA Declaration of Conformity  | Hager UK

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      653,93 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group