The Hager Liféa 40x90 trunking with coupling and 2 cable retainers routes and protects wiring in residential and commercial spaces. 2 m length, 2650 mm² section, up to 14 Ø11 mm cables (50% fill). Durable PVC in stone grey RAL7030, IK07 impact and IP40. Pre-equipped couplers speed installation; optional pluggable partition enables segregation. Operates -5 to 60°C for reliable indoor use.
EAN
4012740852562
Packaging
24 Meters
Liféa trunking 40x110 2m PVC stone grey IP40 IK07 with coupler, 2 retainers LFF4009007030
Complete your system
Optional accessories
-
Cable clip/retainer for installation duct 1 products available -
Partition for installation duct 1 products available -
End piece for installation duct 1 products available -
External corner for installation duct 1 products available -
Flat angle for installation duct 1 products available -
Internal corner for installation duct 1 products available
Complete your system
Technical properties
Dimensions
-
Height40 mm
-
Width90 mm
-
Length2000 mm
-
Inner cross-section2650 - 2650 mm²
Cover, door
-
Type of lidLoose
Capacity
-
Max. number of cables (Ø11mm, 50% filled, without devices)14
Materials
-
MaterialPolyvinylchloride (PVC)
-
TreatmentUntreated
-
RAL code7030
-
ColourStone grey
-
TransparentNo
Safety
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP40
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Connectivity
-
Trunking couplingPre-equipped with couplers
Equipment
-
Number of partitions0
-
Number of pluggable partitions1
-
Cable retaining clip includedYes
-
Number of cable retainers per meter2
-
With protective filmNo
Configuration
-
With antibacterial treatmentNo
Scope of delivery
-
Delivery on rollNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF4009007030
Liféa trunking 40x90 with coupling and 2 cable retainer, grey
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
EU-Declaration LFF T045A FR_EN 26072019
Declaration of conformity International 2020-06-25
PDF48,04 kB
More documentation