The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • LFF4006009016
    EAN
    4012740013116
    Packaging
    24 Meters
    • Cable trunking systems - LF
    • Cable trunking system - LFF
    • See more

    Trunking LFF 40x57mm with coupling and 2 cable clips traffic white LFF4006009016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Trunking LFF 40x57mm with coupling and 2 cable clips traffic white

    LFF4006009016

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (8)
    • Parti­tion for install­a­tion duct 1 products available
    • Joint cover for install­a­tion duct 2 products available
    • End piece for install­a­tion duct 1 products available
    • External corner for install­a­tion duct 1 products available
    • Internal corner for install­a­tion duct 1 products available
    • Flat angle for install­a­tion duct 1 products available

    Complete your system

    • Parti­tion for install­a­tion duct
    • Joint cover for install­a­tion duct
    • End piece for install­a­tion duct
    • External corner for install­a­tion duct
    • Internal corner for install­a­tion duct
    • Flat angle for install­a­tion duct
    • T-piece for install­a­tion duct
    • M2024

      Divider H: 40 mm

      €0.00  / *
    • LFF60J9016

      Joint cover for base LF/LFF height 30/40/60mm traffic white

      €0.00  / *
    • LFF06079016

      Joint cover lid for tehalit.LF/LFF width=60mm traffic white

      €0.00  / *
    • LFF6006069016

      endcap halogen free for trunking LF/LFF/LFH (30, 40, 60)x60mm traffic white

      €0.00  / *
    • LFF4006039016

      external corner halogen free for trunking LF/LFF/LFH 40x57mm traffic white

      €0.00  / *
    • LFF4006049016

      internal corner halogen free for trunking LF/LFH 40x57mm traffic white

      €0.00  / *
    • LFF4006059016

      flat angle overlapping halogen free for trunking LF/LFH 40x57mm traffic white

      €0.00  / *
    • LF4006089016

      T-piece halogen free for trunking LF/LFH 40x57mm traffic white

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      40 mm
    • Width
      57 mm
    • Length
      2000 mm
    • Inner cross-sec­tion
      1500 - 1500 mm²
    Capa­city
    • Max. number of cables (Ø11mm, 50% filled, without devices)
      7
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Treat­ment
      Untreated
    • RAL code
      9016
    • Colour
      Traffic white
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 60 °C
    Connectivity
    • Trunking coup­ling
      Pre-equipped with couplers
    Equip­ment
    • Number of parti­tions
      0
    • Number of plug­gable parti­tions
      0
    • Cable retaining clip included
      Yes
    • With protective film
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Distribution trunking - series LFF (english)
    PDF
    383,26 kB
    REACH declaration LFF4006009016
    PDF
    RoHS report LFF4006009016
    PDF

    Downloads

    • Image LFF4006009016  | Hager Africa

      Product Image LFF4006009016

    • Product datasheet

      Image Hager Product data sheet LFF4006009016  | Hager Africa

      Hager Product data sheet LFF4006009016

      Trunking LFF 40x57mm with coupling and 2 cable clips traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1074_LFF  | Hager Africa

      Product_Licence_NF004_1074_LFF

      Product licence International 2021-02-12

      PDF
      1,52 MB
    • Declaration of conformity

      Image EU-Declaration LFF T045A FR_EN 26072019  | Hager Africa

      EU-Declaration LFF T045A FR_EN 26072019

      Declaration of conformity International 2020-06-25

      PDF
      48,04 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      LFF4011009016 - Trunking LFF 40x110mm with coupling and 2 cable clips traffic white
      LFF4011009016
      Trunking LFF 40x110mm with coupling and 2 cable clips traffic white
    • 2
      LFF71H0999016 - 10 Extensions for support LFF71H090 traffic white
      LFF71H0999016
      10 Extensions for support LFF71H090 traffic white
    • 3
      LFF09079016 - Joint cover lid for tehalit.LF/LFF width=90mm traffic white
      LFF09079016
      Joint cover lid for tehalit.LF/LFF width=90mm traffic white
    • 4
      LFF72H0909016 - 2 gangs 45 x 45 mm support for LFF 40/60090 traffic white
      LFF72H0909016
      2 gangs 45 x 45 mm support for LFF 40/60090 traffic white
    • 5
      LF4004069016 - endcap halogen free for trunking LF 40x40mm traffic white
      LF4004069016
      endcap halogen free for trunking LF 40x40mm traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group