The Hager halogen-free external corner for LF/LFF/LFH 40x57 mm trunking provides neat, safe corner transitions. Moulded ABS in traffic white (RAL9016) with overlapping cover and click mounting for quick, clean installation. Adjustable 83-97° to suit wall angles, IK07 impact resistance, and -5 to 90°C operation. Dimensions 40x57 mm (a=58 mm). Ideal for residential and commercial trunking runs.
EAN
4012740013123
Packaging
1 Piece
LFF Trunking 40x57mm PVC 2m IP40 IK07 pre-coupled + 2 clips Traffic White LFF4006039016
Technical properties
Dimensions
-
Height40 mm
-
Width57 mm
-
Measurement a58 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range83 - 97
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
Connectivity
-
Mounting typeClick mounting
-
Related SeriesLFF 40x60, LFH 40x60
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF4006039016
external corner halogen free for trunking LF/LFF/LFH 40x57mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF332,42 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation