The Hager internal corner for LF/LFH trunking 40x57 mm enables neat, safe cable turns in traffic white (RAL9016). Halogen-free moulded ABS with IK07 impact resistance and -5…90°C rating. Adjustable 83-97° to suit wall angles; overlapping design masks cuts. Click-mounting for fast, secure fit. Dimensions 40×57 mm, a=115 mm. Compatible with LF/LFH 40×57 and related LFF/LFH 40×60 ranges.
EAN
4012740013130
Packaging
1 Piece
90° internal corner halogen-free for LF 40x40 trunking, traffic white IK07 LFF4006049016
Technical properties
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range83 - 97
Dimensions
-
Height40 mm
-
Width57 mm
-
Measurement a115 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
Connectivity
-
Mounting typeClick mounting
-
Related SeriesLFF 40x60, LFH 40x60
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF4006049016
internal corner halogen free for trunking LF/LFH 40x57mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF332,42 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation