The Hager halogen-free end cap for LF/LFF/LFH trunking (30,40,60)x60 completes and protects cable runs, delivering a clean, safe finish. Made of robust PC-ABS (IK07) in traffic white RAL9016, 60×57 mm, it supports overlapping fitting and mounts by screw or snap-on. Operates -5 to 90°C. Compatible with LFF 30x60, 40x60, 60x60 and LFH 40x60. Ideal for residential and commercial installations.
EAN
4012740013291
Packaging
1 Piece
Flat angle for trunking LF/LFF 30x57mm overlapping halogen free RAL9016 IK07 LFF6006069016
Technical properties
Dimensions
-
Height60 mm
-
Width57 mm
Materials
-
MaterialPC-ABS
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
Connectivity
-
Mounting typeScrew connection, Snap-on mounting
Standards
-
Suitable for functional integrity according to DIN4102-12No
-
Related SeriesLFF 30x60, LFF 40x60, LFF 60x60, LFH 40x60
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF6006069016
endcap halogen free for trunking LF/LFF/LFH (30,40,60)x60mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF332,42 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation