The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Terminal Connec­­tions & Busbar
    • Busbar
    • KF30M
    The Hager Cable terminal for motor starter 3P 63A fork 10mm² provides secure, quick connection of 3‑pole motor starters. Rated at 63 A and accepting 10 mm² rigid conductors, it ensures reliable power delivery and neat panel wiring. Its fork design simplifies installation, while IP20 touch protection enhances safety in residential and commercial control panels.
    EAN
    3250613760076
    VPE
    10 pieces
    • Busbar

    Cable terminal 1P fork 1 cable 80A screw terminal 25mm²/16mm² KF30M

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Cable terminal 1P fork 1 cable 80A screw terminal 25mm²/16mm²

    KF30M

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      63 A
    Connec­tion
    • Cross-sec­tion rigid conductor
      10 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration KF30M
    PDF
    RoHS report KF30M
    PDF

    Downloads

    • Image KF30M  | Hager UK

      Product Image KF30M

    • GeneratedProductDatasheet

      Image Hager Product data sheet KF30M  | Hager UK

      Hager Product data sheet KF30M

      Cable terminal for motor starter 3P 63A fork 10mm²

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-01-12  | Hager UK

      Declaration of conformity en-GB 2026-01-12

      PDF
      386,96 kB
      Image Declaration of conformity en-GB 2026-01-12  | Hager UK

      Declaration of conformity en-GB 2026-01-12

      PDF
      364,15 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      KBN663A - Insulated busbar 3P+N 63A prong 10mm² 24M for 1P+N MCB
      KBN663A
      Insulated busbar3P+N 63A prong 10mm² 24C for MCB 1P+N 1 module
    • 2
      KD304M - Ceiling Mounting Bracket for EE820 Motion Detector, White
      KD304M
      Insulated busbar for 4 motor starters 3P 63A fork 10mm²
    • 3
      KBS763 - Insulated phase busbar 1P 63A pin 10mm² 13 modules blue
      KBS763
      Insulated busbars for Quick Connect System
    • 4
      KB480B - Load break switch 4P 400A Visible breaking Main switch Long rotary handle
      KB480B
      Insulated busbar 3P+N 80A prong 16mm² 57M
    • 5
      KB363C - Insulated busbar 3P+N 80A Pin 16mm² 57 Modules 1m 230-400V 4kV Uimp
      KB363C
      Insulated busbar 3P 63A prong 10mm² 24M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group