The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Terminal Connec­­tions & Busbar
    • Busbar
    • KD302M
    The Hager insulated busbar for 2 motor starters enables quick, safe distribution across two 3‑pole starters. Rated 63A at 230-400V with 4.5kV impulse withstand, it uses a 10 mm² fork phase busbar for secure connections. Compact 88 mm (5 modules), it streamlines wiring, saves space, and ensures reliable operation from −25 to 55°C in motor control panels.
    EAN
    3250613740429
    Packaging
    10
    • Busbar

    Insulated fork busbar 3 motor starters 3P 63A 10mm² 230-400V KD302M

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated fork busbar 3 motor starters 3P 63A 10mm² 230-400V

    KD302M

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      3
    Dimen­sions
    • Length
      88 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4500 V
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      10 mm²
    • Connect­or/plug type
      Phase busbar with fork
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 55 °C
    Capa­city
    • Number of modules
      5

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Insulated busbar 3P 63A fork 10mm² 12M (English)
    PDF
    470,84 kB
    REACH declaration KD302M
    PDF
    RoHS report KD302M
    PDF

    Downloads

    • Image KD302M  | Hager Africa

      Product Image KD302M

    • Product datasheet

      Image Hager Product data sheet KD302M  | Hager Africa

      Hager Product data sheet KD302M

      Insulated busbar for 2 motor starters 3P 63A fork 10mm²

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-01-12  | Hager Africa

      Declaration of conformity en-GB 2026-01-12

      PDF
      386,96 kB
      Image Declaration of conformity en-GB 2026-01-12  | Hager Africa

      Declaration of conformity en-GB 2026-01-12

      PDF
      364,15 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KB190C - Insulated phase busbar 2P 63A Pin 10 mm² 12M
      KB190C
      Insulated busbar 1P 100A prong 20mm² 24M
    • 2
      KDN363B - Circuit breaker 2P 6A Curve B 25kA Icu 2 Modules 415V AC
      KDN363B
      Insulated busbar 3P 63A fork 10mm² 57M
    • 3
      KDN451E - KNX Radio blind timer quicklink 2-channel display anthracite S.1/B.3/B.7
      KDN451E
      Insulated busbar 3x(P+N) 80A fork 16mm² 54M
    • 4
      KDN163A - Insulated busbar 1P 63A fork 10mm²  12M
      KDN163A
      Insulated busbar 1P 63A fork 10mm² 12M
    • 5
      KDN380B - Insulated busbar 3P 80A fork 16mm²  57M
      KDN380B
      Insulated busbar 3P 80A fork 16mm² 57M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group