The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Terminal Connec­­tions & Busbar
    • Busbar
    • KCN225
    The Hager inter-row distribution link 125 mm for RCCB enables safe power distribution between two rows in a consumer unit. Rated 63 A and 2-pole, it supports 16 mm² rigid conductors and withstands 4 kV impulse voltage. At 146 mm length, it provides a compact, tidy connection for RCCB-fed circuits, simplifying installation, improving panel organization, and ensuring reliable continuity.
    EAN
    3250613730130
    Packaging
    6
    • Busbar

    Distribution bar 3-row for RCCB 63A 2P 125mm 16mm² Uimp 4kV KCN225

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Distribution bar 3-row for RCCB 63A 2P 125mm 16mm² Uimp 4kV

    KCN225

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      2
    Dimen­sions
    • Length
      146 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      16 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Busbar RCCB 3P+N 2R left (English )
    PDF
    411,39 kB
    REACH declaration KCN225
    PDF
    RoHS report KCN225
    PDF

    Downloads

    • Image KCN225  | Hager Africa

      Product Image KCN225

    • Product datasheet

      Image Hager Product data sheet KCN225  | Hager Africa

      Hager Product data sheet KCN225

      Distribution between 2 rows in consumer unit, 125 mm, for RCCB

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      346,34 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KD190B - Insulated busbar 1P 100A fork 20mm²  57M
      KD190B
      Insulated busbar 1P 100A fork 20mm² 57M
    • 2
      KDN451E - KNX Radio blind timer quicklink 2-channel display anthracite S.1/B.3/B.7
      KDN451E
      Insulated busbar 3x(P+N) 80A fork 16mm² 54M
    • 3
      KDN163A - Insulated busbar 1P 63A fork 10mm²  12M
      KDN163A
      Insulated busbar 1P 63A fork 10mm² 12M
    • 4
      KB190C - Insulated phase busbar 2P 63A Pin 10 mm² 12M
      KB190C
      Insulated busbar 1P 100A prong 20mm² 24M
    • 5
      KDN363B - Circuit breaker 2P 6A Curve B 25kA Icu 2 Modules 415V AC
      KDN363B
      Insulated busbar 3P 63A fork 10mm² 57M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group