The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Terminal Connec­­tions & Busbar
  • Busbar
  • KB380A
  • Distri­bu­tion systems

Insulated busbar 3P 80A prong 10mm² 12M KB380A

EAN
3250613720216
Packaging
25

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Insulated busbar 3P 80A prong 10mm² 12M

KB380A

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    80 A
Archi­tec­ture
  • Number of poles
    3
Dimen­sions
  • Length
    210 mm
Voltage
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Rated oper­a­tional voltage Ue
    230 - 400 V
Connec­tion
  • Cross-sec­tion rigid conductor
    16 mm²
  • Connect­or/plug type
    Phase busbar with pin
Capa­city
  • Number of modules
    12

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Insulated busbar 3P 63A fork 10mm² 12M
PDF
470,84 kB
Hager REACH declaration KB380A
PDF
Hager RoHS report KB380A
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet KB380A  | Hager Africa

    Hager Product data sheet KB380A

    Insulated busbar 3P 80A prong 10mm² 12M

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-10-20  | Hager Africa

    Declaration of conformity en-GB 2025-10-20

    PDF
    839,22 kB
    Image Declaration of conformity en-GB 2025-10-20  | Hager Africa

    Declaration of conformity en-GB 2025-10-20

    PDF
    860,43 kB
More documentation

Discover more of this product range

    5
  • 1
    KB190B - Insulated busbar 1P 100A prong 20mm²  57M
    KB190B
    Insulated busbar 1P 100A prong 20mm² 57M
  • 2
    KBN863A - Insulated busbasr 3P+N 63A prong 12 mod
    KBN863A
    Insulated busbasr 3P+N 63A prong 12 mod
  • 3
    KDN463B - Insulated busbar 4P 63A fork 10mm²  57M
    KDN463B
    Insulated busbar 4P 63A fork 10mm² 57M
  • 4
    KF83A - Connection terminal 1P prong 1x35mm²
    KF83A
    Connection terminal 1P prong 1x35mm²
  • 5
    KB963N - Insulated busbar 1P 63A prong 10mm² blue 12M
    KB963N
    Insulated busbar 1P 63A prong 10mm² blue 12M

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group