The Hager h3+ P160 Energy 3P3D 40A moulded case circuit breaker protects three-phase feeders and equipment in commercial/industrial boards. Rated 40A with Icu 50kA at 400/415V (65kA at 240V) and Ue 220-690V, it features ENERGY trip: LT delays, ST 1.5-10×In (50-400 ms), and instantaneous 3-15×In. IP4X fixed unit, interlockable, screw terminals 6-95 mm², 8 kV Uimp, 40k mechanical/10k electrical cycles.
EAN
3250613141295
VPE
1 piece
MCCB h3+ P160 4P 40A 50kA Energy trip unit adjustable protection HMS040NC
product.page.accessories.title
product.page.accessories.associated-products
-
Shunt release 5 product.page.accessories.products-available -
Mechanic accessories for low-voltage components 1 product.page.accessories.products-available -
Phase separation functions 1 product.page.accessories.products-available -
Locking interlocking functions 5 product.page.accessories.products-available -
Door coupling handle 1 product.page.accessories.products-available -
Handle for power circuit breaker 1 product.page.accessories.products-available
product.page.accessories.title-modal
Technical characteristics
Electric current
-
Rated current IN40 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-265 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415 V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-26 kA
-
Rated service breaking capacity Ics under 220 V AC according to IEC 60947-265 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-265 kA
-
Rated service breaking capacity Ics under 240 V AC according to IEC 60947-265 kA
-
Rated service breaking capacity Ics under 380 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 415 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 690 V AC according to IEC 60947-26 kA
-
Rated current at 10°C according to IEC 6094740 A
-
Rated current at 15°C according to IEC 6094740 A
-
Rated current at 20°C according to IEC 6094740 A
-
Rated current at 25°C according to IEC 6094740 A
-
Rated current at 30°C according to IEC 6094740 A
-
Rated current at 35°C according to IEC 6094740 A
-
Rated current at 40°C according to IEC 6094740 A
-
Rated current at 45°C according to IEC 6094740 A
-
Rated current at 50°C according to IEC 6094740 A
-
Rated current at 55°C according to IEC 6094740 A
-
Rated current at 60°C according to IEC 6094740 A
-
Rated current at 65°C according to IEC 6094740 A
-
Rated current at 70°C according to IEC 6094740 A
Architecture
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitENERGY
Power
-
Power dissipation at IN1.68 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Installation, mounting
-
Nominal tightening torque6 - 6 Nm
-
Mounting-/Connection PositionFront
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor6 - 70 mm²
-
Cross-section rigid conductor6 - 95 mm²
Cover, door
-
InterlockableYes
Cable
-
Cable materialCopper
Compatibility
-
Compatible with RDC AOBNo
-
Suitable for DIN RailNo
-
Suitable for distribution boardYes
Data act compliance
-
Is generating dataYes
-
Data typesAlarms, Basic information, Device energy management, Electrical measurement, Detailed electrical measurement, General diagnostics, Network diagnostics, Operational state, Software diagnostics
-
Data formatsMODBUS (RTU)
-
Estimated daily data volume< 1 KB
-
Real time data generationYes
-
Data stored on deviceYes
Dimensions
-
Height130 mm
-
Width90 mm
-
Depth97 mm
Connectivity
-
Type of connectionScrew terminal
Settings
-
Adjustment range short-term delayed short-circuit release24 - 400 A
Electrical protection
-
Long-time overload protection (ltd): delay (tr)0.5 s, 1.5 s, 2.5 s, 5 s, 7.5 s, 9 s, 10 s, 12 s, 14 s, 16 s
-
Short-time protection (std): current (Isd)1.5, 2, 2.5, 3, 3.5, 4, 4.5, 5, 5.5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10
-
Short-time protection (std): delay (tsd)50 ms, 100 ms, 200 ms, 300 ms, 400 ms
-
Instantaneous protection (li): dial setting coefficient3, 3.5, 4, 4.5, 5, 5.5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5, 12, 12.5, 13, 13.5, 14, 14.5, 15
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet HMS040NC
Moulded Case Circuit Breaker h3+ P160 Energy 3P3D 40A 50kA CTC
PDF -
ProductNotice
Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)
Instruction manual International 2023-03-08
PDF7,44 MB -
ProductBimStep
CAD file for MCCB 160A 3P
STEP files International 2026-04-15
STP886,39 kB -
ProductECDeclaration
Declaration of conformity en-US 2026-07-14
PDF446,76 kB
More documentation