The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • High Power & Switching
    • MCCBs
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HTC150H
    The Hager ZSI adaptor for h3+ provides a ready-to-install connection for integrating h3+ devices. Its 1.20 m cable offers flexible routing in switchboards, simplifying installation and ensuring a reliable interface between breakers and accessories. Ideal for neat, time-saving panel assembly in residential and commercial setups.
    EAN
    3250613346959
    VPE
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Adaptor for h3+ CIP with 0.5 m cable HTC150H

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Adaptor for h3+ CIP with 0.5 m cable

    HTC150H

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Cable
    • Cable length
      1.20 m

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration HTC150H
    PDF
    RoHS report HTC150H
    PDF

    Downloads

    • Image HTC150H  | Hager UK

      Product Image HTC150H

    • GeneratedProductDatasheet

      Image Hager Product data sheet HTC150H  | Hager UK

      Hager Product data sheet HTC150H

      ZSI - Adaptor for h3+ length 1,20 m

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HYA028H - Terminal cover for collar terminal x160 4P
      HYA028H
      Terminal cover for collar terminal x160 4P
    • 2
      HYA027H - Terminal cover for collar terminal x160 3P
      HYA027H
      Terminal cover for collar terminal x160 3P
    • 3
      HYW053H - Earth plate for Spread terminal extension P630 4P
      HYW053H
      Earth plate for Spread terminal extension P630 4P
    • 4
      HYW052H - Earth plate for Spread terminal extension P630 3P
      HYW052H
      Earth plate for Spread terminal extension P630 3P
    • 5
      HYW051H - Earth plate for Straight terminal extension P630 4P
      HYW051H
      Earth plate for Straight terminal extension P630 4P

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group