The Hager AX/AL auxiliary contact provides remote status and trip indication for Hager breakers and RCDs. Combining AX (ON/OFF) and AL (fault) outputs, it interfaces with control, BMS, or signaling circuits. Rated 250 VAC and 125 VDC, it ensures reliable switching. Compact, clip-on mounting with front wiring speeds installation in residential and commercial panels.
EAN
3250613151577
Packaging
1 Piece
AX/AL Auxiliary/Alarm contact Energy low level 125VAC 30VDC HXS121H
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HXS121H
AX/AL Auxiliary contact Energy 250VAC 125VDC
PDF -
Installation manual
Installation manual International 2020-10-02
PDF1,80 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF437,81 kB
More documentation