The Hager AX/AL Energy low-level auxiliary/alarm contact enables remote status and energy signaling from protective devices. Rated 125 VAC/30 VDC, it interfaces reliably with BMS, PLCs, or indicators. Its compact clip-on design fits Hager modular devices for fast installation and safe isolation. Ideal for monitoring trips, load status, or energy thresholds in residential and commercial panels.
EAN
3250613151584
Packaging
1 Piece
Cage terminal P160 3P 160A Cu/Al 4-25 mm² HXS122H
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HXS122H
AX/AL Energy - low level 125VAC 30VDC
PDF -
Installation manual
Installation manual International 2020-10-02
PDF1,80 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF437,81 kB
More documentation