The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Change-over switches
    • HI404R
    EAN
    3250613190071
    Packaging
    1 Piece
    • Modular load switch breakers
    • Change-over switches
    • See more

    Modular change-over switch 80A HI404R

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Modular change-over switch 80A

    HI404R

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Auxil­iary contact block 1 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available
    • Door coup­ling handle for switchgear 2 products available
    • Switch oper­ating shaft 2 products available

    Complete your system

    • Auxil­iary contact block
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Door coup­ling handle for switchgear
    • Switch oper­ating shaft
    • HZ160R

      1 Auxiliary contact switch 1C+1O HI63/125

      €0.00  / *
    • HZ156R

      Insulated busbar HI63/125

      €0.00  / *
    • HZI004

      Black handle FCS- LBS 63-125A 3pos.

      €0.00  / *
    • HZI001

      Black handle FCS- LBS 63-125A 1pos.

      €0.00  / *
    • HZC104

      Shaft extension 320 mm FCS-LBS 80-250A

      €0.00  / *
    • HZC103

      Shaft extension 200 mm FCS-LBS 80-250A

      €0.00  / *

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 690 V
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated impulse with­stand voltage Uimp
      8000 V
    Elec­tric current
    • Rated current IN
      80 A
    • Rated short-­time with­stand current Icw IEC 60947
      2.50 kA
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      100 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      52000 W
    • Power dissip­a­tion at IN
      6.10 W
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Short rotary handle
    • Type of pole
      4P
    Dimen­sions
    • Height
      116 mm
    • Width
      97 mm
    • Depth
      215 mm
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Capa­city
    • Number of modules
      12
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    Connec­tion
    • Cross-sec­tion rigid conductor
      4 - 50 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HI404R
    PDF
    RoHS report HI404R
    PDF

    Downloads

    • Image HI404R  | Hager Africa

      Product Image HI404R

    • Product datasheet

      Image Hager Product data sheet HI404R  | Hager Africa

      Hager Product data sheet HI404R

      Modular change-over switch 80A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      288,71 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HI452 - Change-over switch 4P 630A Ui 1000V Icc 50kA long rotary handle
      HI452
      Change-over switch 4P 160A
    • 2
      HI406R - Change-over switch 4P 160A 100kA Icc long rotary handle Ui 800V 8.5 Modules
      HI406R
      Modular change-over switch 125A
    • 3
      HI451 - Small distributor Golf flush 1-row 12M IP40 63A transparent door
      HI451
      Change-over switch 4P 125A
    • 4
      HI454 - Flush enclosure Volta 5x12 modules IP30 Class II 63A Pure white
      HI454
      Change-over switch 4P 250A
    • 5
      HI462 - Motor Operator P250 230-240VAC 50-60Hz with Auto-Reset
      HI462
      Change-over switch 4P 1250A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group