The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Change-over switches
    • HI454
    The Hager 4P 250A change-over switch provides reliable source transfer between mains and generator for industrial and large commercial panels. Ui 800 V, Uimp 8 kV, AC-1 164 kW at 400 V. Withstand Icw 8 kA and conditional Icc 50 kA with gG fuses. Long rotary handle and interlock for safe operation. 50-60 Hz. Accepts 95-150 mm² conductors. IP00 for panel-mounted integration. Total power loss 17.4 W.
    EAN
    3250613190033
    Packaging
    1 Piece
    • Change-over switches

    Flush enclosure Volta 5x12 modules IP30 Class II 63A Pure white HI454

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Flush enclosure Volta 5x12 modules IP30 Class II 63A Pure white

    HI454

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Terminal cover 2 products available
    • Auxil­iary contact block 1 products available
    • Door coup­ling handle for switchgear 1 products available
    • Switch oper­ating shaft 2 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available

    Complete your system

    • Terminal cover
    • Auxil­iary contact block
    • Door coup­ling handle for switchgear
    • Switch oper­ating shaft
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • HZI202

      Terminals cover 250/400A 4P

      €0.00  / *
    • HZC204

      Terminal shrouds 4P LBS 200-400A

      €0.00  / *
    • HZ160

      Auxiliary contact 1NO+1NC

      €0.00  / *
    • HZI002

      Black handle FCS- LBS 125-630A

      €0.00  / *
    • HZC102

      Shaft extension 320 mm FCS-LBS 63-630A

      €0.00  / *
    • HZC101

      Shaft extension 200 mm FCS-LBS 63-630A

      €0.00  / *
    • HZ157

      BUSBAR 250A

      €0.00  / *

    Technical properties

    Voltage
    • Rated insu­la­tion voltage Ui
      1000 V
    • Rated impulse with­stand voltage Uimp
      12000 V
    Elec­tric current
    • Rated current IN
      250 A
    • Rated short-­time with­stand current Icw IEC 60947
      15 kA
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      50 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      164000 W
    • Power dissip­a­tion at IN
      23.60 W
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Long rotary handle
    • Type of pole
      4P
    Dimen­sions
    • Height
      160 mm
    • Width
      312 mm
    • Depth
      218 mm
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Capa­city
    • Number of modules
      10
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion rigid conductor
      95 - 150 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HI454
    PDF
    RoHS report HI454
    PDF

    Downloads

    • Image HI454  | Hager Africa

      Product Image HI454

    • Product datasheet

      Image Hager Product data sheet HI454  | Hager Africa

      Hager Product data sheet HI454

      Change-over switch 4P 250A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      288,71 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HI452 - Change-over switch 4P 630A Ui 1000V Icc 50kA long rotary handle
      HI452
      Change-over switch 4P 160A
    • 2
      HI456 - Change-over switch 4P 400A
      HI456
      Change-over switch 4P 400A
    • 3
      HI454 - Flush enclosure Volta 5x12 modules IP30 Class II 63A Pure white
      HI454
      Change-over switch 4P 250A
    • 4
      HI456 - Change-over switch 4P 400A
      HI456
      Change-over switch 4P 400A
    • 5
      HI406R - Change-over switch 4P 160A 100kA Icc long rotary handle Ui 800V 8.5 Modules
      HI406R
      Modular change-over switch 125A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group