The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Change-over switches
    • HI456
    EAN
    3250613190040
    Packaging
    1 Piece
    • Change-over switches

    Change-over switch 4P 400A HI456

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Change-over switch 4P 400A

    HI456

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Terminal cover 2 products available
    • Auxil­iary contact block 1 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available
    • Door coup­ling handle for switchgear 1 products available
    • Switch oper­ating shaft 2 products available

    Complete your system

    • Terminal cover
    • Auxil­iary contact block
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Door coup­ling handle for switchgear
    • Switch oper­ating shaft
    • HZI202

      Terminals cover 250/400A 4P

      €0.00  / *
    • HZC204

      Terminal shrouds 4P LBS 200-400A

      €0.00  / *
    • HZ160

      Auxiliary contact 1NO+1NC

      €0.00  / *
    • HZ158

      BUSBAR 400A

      €0.00  / *
    • HZI002

      Black handle FCS- LBS 125-630A

      €0.00  / *
    • HZC102

      Shaft extension 320 mm FCS-LBS 63-630A

      €0.00  / *
    • HZC101

      Shaft extension 200 mm FCS-LBS 63-630A

      €0.00  / *

    Technical properties

    Voltage
    • Rated insu­la­tion voltage Ui
      1000 V
    • Rated impulse with­stand voltage Uimp
      12000 V
    Elec­tric current
    • Rated current
      400 A
    • Rated short-­time with­stand current Icw IEC 60947
      15 kA
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      50 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      263000 W
    • Total power loss under IN
      60.40 W
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Long rotary handle
    • Type of pole
      4P
    Dimen­sions
    • Height
      170 mm
    • Width
      312 mm
    • Depth
      218 mm
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Capa­city
    • Number of modules
      12
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion rigid conductor
      185 - 240 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HI456
    PDF
    RoHS report HI456
    PDF

    Downloads

    • Image HI456  | Hager Africa

      Product Image HI456

    • Product datasheet

      Image Hager Product data sheet HI456  | Hager Africa

      Hager Product data sheet HI456

      Change-over switch 4P 400A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-12-04

      PDF
      639,40 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HI452 - Change-over switch 4P 160A
      HI452
      Change-over switch 4P 160A
    • 2
      HIM402 - Modular change-over switch 3P+N 20A
      HIM402
      Modular change-over switch 3P+N 20A
    • 3
      HI464 - Change-over switch 4P 1600A
      HI464
      Change-over switch 4P 1600A
    • 4
      HI456 - Change-over switch 4P 400A
      HI456
      Change-over switch 4P 400A
    • 5
      HIM406 - Modular change-over switch 3P+N 63A
      HIM406
      Modular change-over switch 3P+N 63A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group