The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Accessories for Change-over switches
    • HZ160R
    EAN
    3250613361716
    Packaging
    1 Piece
    • Accessories for Change-over switches

    1 Auxiliary contact switch 1C+1O HI63/125 HZ160R

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    1 Auxiliary contact switch 1C+1O HI63/125

    HZ160R

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Side
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Type of contacts
      1NC+1NO
    Dimen­sions
    • Height
      17 mm
    • Width
      86 mm
    • Depth
      112 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZ160R
    PDF
    RoHS report HZ160R
    PDF

    Downloads

    • Image HZ160R  | Hager Africa

      Product Image HZ160R

    • Product datasheet

      Image Hager Product data sheet HZ160R  | Hager Africa

      Hager Product data sheet HZ160R

      1 Auxiliary contact switch 1C+1O HI63/125

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      777,14 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      350,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZC206 - Terminal shrouds for FCS, 3-pole 160A
      HZC206
      Terminal shrouds 4P LBS 400-630A
    • 2
      HZI202 - Terminals cover 250/400A 4P
      HZI202
      Terminals cover 250/400A 4P
    • 3
      HZC708 - Terminal shrouds for 3P Load Break Switch 125-200A
      HZC708
      Insulated busbar 3P change over 63-80A HIM306 HIM308
    • 4
      HZI203 - Terminals cover 4P for 800/1250A switchgear
      HZI203
      Terminals cover 630A 4P
    • 5
      HZC101 - Shaft extension 320 mm for FCS-LBS switches 63-630A
      HZC101
      Shaft extension 200 mm FCS-LBS 63-630A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group