Moulded Case Circuit Breaker h3+ P160 Energy 3P3D 40A 70kA FTC HES040NR
Complete your system
Optional accessories
-
Shunt release 5 products available -
Handle for power circuit breaker 1 products available -
DC power supply 1 products available -
Connection Functions 4 products available -
Handle with interlock for power breaker 1 products available -
Under voltage coil 7 products available
Complete your system
Technical properties
Electric current
-
Rated current40 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415 V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-26 kA
-
Rated service breaking capacity Ics under 220 V AC according to IEC 60947-285 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-285 kA
-
Rated service breaking capacity Ics under 240 V AC according to IEC 60947-285 kA
-
Rated service breaking capacity Ics under 380 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 415 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 690 V AC according to IEC 60947-26 kA
-
Rated current 10°C according to IEC 6094740 A
-
Rated current 15°C according to IEC 6094740 A
-
Rated current 20°C according to IEC 6094740 A
-
Rated current 25°C according to IEC 6094740 A
-
Rated current 30°C according to IEC 6094740 A
-
Rated current at 35°C according to IEC 6094740 A
-
Rated current at 40°C according to IEC 6094740 A
-
Rated current 45°C according to IEC 6094740 A
-
Rated current 50°C according to IEC 6094740 A
-
Rated current 55°C according to IEC 6094740 A
-
Rated current at 60°C according to IEC 6094740 A
-
Rated current 65°C according to IEC 6094740 A
-
Rated current 70°C according to IEC 6094740 A
Architecture
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitENERGY
Power
-
Total power loss under IN1.68 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Installation, mounting
-
Nominal tightening torque6 - 6 Nm
-
Mounting-/Connection PositionFront
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor6 - 70 mm²
-
Cross-section rigid conductor6 - 95 mm²
Cover, door
-
InterlockableYes
Cable
-
Cable materialCopper, Aluminium
Compatibility
-
Compatible with RDC AOBNo
-
Suitable for DIN RailNo
-
Suitable for distribution boardYes
Dimensions
-
Height130 mm
-
Width90 mm
-
Depth97 mm
Settings
-
Adjustment range short-term delayed short-circuit release24 - 400 A
Electrical protection
-
Long-time overload protection (ltd): delay (tr)0.5 s, 1.5 s, 2.5 s, 5 s, 7.5 s, 9 s, 10 s, 12 s, 14 s, 16 s
-
Short-time protection (std): current (Isd)1.5, 2, 2.5, 3, 3.5, 4, 4.5, 5, 5.5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10
-
Short-time protection (std): delay (tsd)50 ms, 100 ms, 200 ms, 300 ms, 400 ms
-
Instantaneous protection (li): dial setting coefficient3, 3.5, 4, 4.5, 5, 5.5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5, 12, 12.5, 13, 13.5, 14, 14.5, 15
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HES040NR
Moulded Case Circuit Breaker h3+ P160 Energy 3P3D 40A 70kA FTC
PDF -
STEP files
CAD file for MCCB 160A 3P
STEP files International 2026-04-15
STP886,39 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-02-01
PDF300,00 kB
More documentation