The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • quadro evo enclos­ures and accessories
    • FN7080AL
    The Hager Plane AL entry plate for Quadro Evo, 700x800, provides a clean, robust cable entry and mounting surface for switchboards. Made from 2 mm untreated aluminium, it’s lightweight yet rigid, easy to machine for glands and cutouts, and naturally corrosion resistant. Its 700 x 800 mm size ensures a precise fit, improving cable organisation, protecting internal components, and delivering a neat, professional finish.
    EAN
    3250610014271
    Packaging
    1 Piece
    • quadro evo enclos­ures and accessories

    Ventilated top plate IP30 Quadro Evo 700x600 steel, white FN7080AL

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Ventilated top plate IP30 Quadro Evo 700x600 steel, white

    FN7080AL

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      2 mm
    • Width
      700 mm
    • Depth
      800 mm
    Mater­ials
    • Material
      Aluminium
    • Treat­ment
      Untreated

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration FN7080AL
    PDF
    RoHS report FN7080AL
    PDF

    Downloads

    • Image FN7080AL  | Hager Africa

      Product Image FN7080AL

    • Product datasheet

      Image Hager Product data sheet FN7080AL  | Hager Africa

      Hager Product data sheet FN7080AL

      Plane AL entry plate, quadro evo, 700x800

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-03-11  | Hager Africa

      Declaration of conformity en-GB 2025-03-11

      PDF
      473,30 kB
      Image Declaration of conformity en-GB 2025-03-11  | Hager Africa

      Declaration of conformity en-GB 2025-03-11

      PDF
      479,00 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FN887E - Terminal base Volta for 12M distributor Golf/Vector Jet Black RAL9005
      FN887E
      Perforated bracket, Venezia, 50x700 mm
    • 2
      FN009E - Enclosure NewVegaD flush-mounted 48M 2-row IP30 160A 537x600x182mm
      FN009E
      Corner steel enclosure, Quadro.Plus, 800x800x2100 mm
    • 3
      FN008E - Corner enclosure Quadro.Plus 800x800x2100 IP55 IK10 Steel RAL9010
      FN008E
      Corner steel enclosure, Quadro.Plus, 800x800x1900 mm
    • 4
      FN007E - Corner steel enclosure Quadro.Plus 800x800x1900 IP55 IK10 4000A
      FN007E
      Corner steel enclosure, Quadro.Plus, 600x600x2100 mm
    • 5
      FN006E - Corner steel enclosure Quadro.Plus 600x600x2100 IP55 IK10 RAL9010
      FN006E
      Corner steel enclosure, Quadro.Plus, 600x600x1900 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group