The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • quadro evo enclos­ures and accessories
    • FN080E
    The Hager Quadro.Plus top and bottom plain plate 450x600 mm provides a clean, protective closure for indoor switchboard assemblies. Made of robust 18 mm steel in pure white, it offers durability and a neat finish. With no cable entry or deaeration, it ensures a sealed surface. Suitable for roof planking in Quadro.Plus enclosures, it streamlines assembly and enhances safety and aesthetics.
    EAN
    3250610189566
    Packaging
    1 Piece
    • quadro evo enclos­ures and accessories

    Quadro.Plus top/bottom plain plate 700x400 steel pure white 18 mm FN080E

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Quadro.Plus top/bottom plain plate 700x400 steel pure white 18 mm

    FN080E

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Side/­back panel 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Side/­back panel
    • FN367E

      Fix side panel, quadro evo, 2100x600mm

      €0.00  / *

    Referenced by

    • FN020EW

      Top & bottom, quadro evo, 450x600 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      18 mm
    • Width
      450 mm
    • Depth
      600 mm
    Equip­ment
    • With cable entry
      No
    • With deaer­a­tion
      No
    Mater­ials
    • Material
      Steel
    • Colour
      Pure white
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    Archi­tec­ture
    • Suit­able for roof planking
      Yes
    • Suit­able for ground planking
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration FN080E
    PDF
    RoHS report FN080E
    PDF

    Downloads

    • Image FN080E  | Hager Africa

      Product Image FN080E

    • Product datasheet

      Image Hager Product data sheet FN080E  | Hager Africa

      Hager Product data sheet FN080E

      Top and bottom plain plate, Quadro.Plus, 450x600 mm

      PDF
    • Instruction manual

      Image Instruction manual International 2024-12-04  | Hager Africa

      Instruction manual International 2024-12-04

      PDF
      3,97 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      382,23 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FN887E - Terminal base Volta for 12M distributor Golf/Vector Jet Black RAL9005
      FN887E
      Perforated bracket, Venezia, 50x700 mm
    • 2
      FN009E - Enclosure NewVegaD flush-mounted 48M 2-row IP30 160A 537x600x182mm
      FN009E
      Corner steel enclosure, Quadro.Plus, 800x800x2100 mm
    • 3
      FN008E - Corner enclosure Quadro.Plus 800x800x2100 IP55 IK10 Steel RAL9010
      FN008E
      Corner steel enclosure, Quadro.Plus, 800x800x1900 mm
    • 4
      FN007E - Corner steel enclosure Quadro.Plus 800x800x1900 IP55 IK10 4000A
      FN007E
      Corner steel enclosure, Quadro.Plus, 600x600x2100 mm
    • 5
      FN006E - Corner steel enclosure Quadro.Plus 600x600x2100 IP55 IK10 RAL9010
      FN006E
      Corner steel enclosure, Quadro.Plus, 600x600x1900 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group