The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for commer­cial
    • BKIS system - wall-in­teg­rated sill-­type trunking duct
    • BKIS2513019016
    The Hager side base for BKIS 25x130/230 mm offers robust, neat mounting on 25 mm drywall. Made of powder-coated sheet steel in traffic white (RAL 9016), it supports one- or two-line variants. Dimensions 2000 x 25 x 25 mm ensure precise alignment and a clean finish. Supplied with protective film to prevent scratches during installation. Ideal for tidy, durable trunking installations.
    EAN
    4012740994156
    VPE
    32 meters
    • BKIS system - wall-in­teg­rated sill-­type trunking duct

    T-piece for BKIS two-line 12.5 mm drywall Steel RAL9016 Traffic White BKIS2513019016

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    T-piece for BKIS two-line 12.5 mm drywall Steel RAL9016 Traffic White

    BKIS2513019016

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.must_have_products.title

    Previous
    Previous
    BKIS130MHU
    BKIS130MHU
    Support universal, PA
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button
    BRS08029016
    BRS08029016
    Trunking cover BRS 80mm made of steel traffic white
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    product.page.accessories.associated-products

  • product.page.accessories.see-more (15)
    • Coupler for wall duct system, wall-in­teg­rated 2 product.page.accessories.products-available
    • Cover for external corner wall duct 1 product.page.accessories.products-available
    • Cover for internal corner wall duct 1 product.page.accessories.products-available
    • Centre base for wall duct system, wall-in­teg­rated 1 product.page.accessories.products-available
    • Internal corner for wall duct system, wall-in­teg­rated 2 product.page.accessories.products-available
    • External corner for wall duct system, wall-in­teg­rated 2 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Coupler for wall duct system, wall-in­teg­rated
    • Cover for external corner wall duct
    • Cover for internal corner wall duct
    • Centre base for wall duct system, wall-in­teg­rated
    • Internal corner for wall duct system, wall-in­teg­rated
    • External corner for wall duct system, wall-in­teg­rated
    • Flat angle for wall duct system, wall-in­teg­rated
    • End piece for wall duct system, wall-in­teg­rated
    • T-piece for wall duct system, wall-in­teg­rated
    • BKISKPE

      Coupling for BKIS 1 compartment

      €0.00  / *
    • BKISKPD

      Coupling for BKIS 2 compartment

      €0.00  / *
    • BRS0802A9016

      External corner lid for BRS 80mm made of steel traffic white

      €0.00  / *
    • BRS0802I9016

      Internal corner lid for BRS 80mm steel traffic white

      €0.00  / *
    • BKIS251301M9016

      Center base 12, 5/25 traffic white

      €0.00  / *
    • BKIS251304E9016

      Internal C. BKIS 25 steel traffic white

      €0.00  / *
    • BKIS251304D9016

      Internal C. BKIS 25 2c steel traffic white

      €0.00  / *
    • BKIS251303E9016

      External C. BKIS 25 steel traffic white

      €0.00  / *
    • BKIS251303D9016

      External C. BKIS 25 2-c steel traffic white

      €0.00  / *
    • BKIS251305E9016

      Flat Corner BKIS 25 steel traffic white

      €0.00  / *
    • BKIS251305D9016

      Flat angle for BKIS 25x230mm lid 2x80mm steel traffic white

      €0.00  / *
    • BKIS251306E9016

      Endcap f. BKIS 25 steel traffic white

      €0.00  / *
    • BKIS251306D9016

      Endcap BKIS 25 2-c steel traffic white

      €0.00  / *
    • BKIS251308E9016

      T-piece f. BKIS 25 steel traffic white

      €0.00  / *
    • BKIS251308D9016

      T-piece f. BKIS 25 steel traffic white

      €0.00  / *

    Technical characteristics

    Compat­ib­ility
    • Suit­able for drywall thick­ness
      25 mm
    • Suit­able for one or two-line variant
      One-line, Two-line
    Dimen­sions
    • Depth
      25 mm
    • Width
      25 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Powder coated
    • Colour
      Traffic white
    • RAL code
      9016
    Equip­ment
    • With protective film
      Yes

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration BKIS2513019016
    PDF
    RoHS report BKIS2513019016
    PDF

    Downloads

    • Image BKIS2513019016  | Hager UK

      Product Image BKIS2513019016

    • GeneratedProductDatasheet

      Image Hager Product data sheet BKIS2513019016  | Hager UK

      Hager Product data sheet BKIS2513019016

      Side base for BKIS 25x130/230mm sheet steel traffic white

      PDF
    • ProductInspectionCertificate

      Image Allgemeines bauaufsichtliches Prüfzeugnis-BKIS  | Hager UK

      Allgemeines bauaufsichtliches Prüfzeugnis-BKIS

      Product certificate de-DE 2024-09-11

      PDF
      1,51 MB
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      313,30 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      BKIS251304E9016 - Side base BKIS 25x130/230 steel 2m RAL9016 for 25 mm drywall one/two-line
      BKIS251304E9016
      Internal C. BKIS 25 steel traffic white
    • 2
      BKISKPD - Coupling for BKIS 2 compartment
      BKISKPD
      Coupling for BKIS 2 compartment
    • 3
      BKIS251303DVERZ - External C. BKIS 25, 2-c, steel, galv.
      BKIS251303DVERZ
      External C. BKIS 25, 2-c, steel, galv.
    • 4
      BRS0802IVERZ - Slotted panel trunking PVC BA6 60x60 Stone Grey UL94 V0 2 m with cover
      BRS0802IVERZ
      Internal corner lid for wall trunking BRS lid 80mm of sheet steel galvanized
    • 5
      BKIS251306EVERZ - Endcap f. BKIS 25, steel, galvanised
      BKIS251306EVERZ
      Endcap f. BKIS 25, steel, galvanised

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group