The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for commer­cial
    • BKIS system - wall-in­teg­rated sill-­type trunking duct
    • BKIS251303D9016
    The Hager BKIS 25 external cover, 2-compartment, steel, traffic white (RAL 9016), provides a neat, durable finish for drywall installations. Sized 250 x 130 x 25 mm, it fits 25 mm drywall and two-line configurations. Powder-coated steel offers rigidity and scratch resistance, while the clean white finish blends seamlessly. Ideal for protecting and finishing service openings and cable exits in walls.
    EAN
    4012740994170
    VPE
    1 set
    • BKIS system - wall-in­teg­rated sill-­type trunking duct

    External cover BKIS 25 steel, 130x250 mm, RAL 9016 traffic white, one-line BKIS251303D9016

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    External cover BKIS 25 steel, 130x250 mm, RAL 9016 traffic white, one-line

    BKIS251303D9016

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Depth
      25 mm
    • Width
      130 mm
    • Length
      250 mm
    Compat­ib­ility
    • Suit­able for drywall thick­ness
      25 mm
    • Suit­able for one or two-line variant
      Two-line
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Powder coated
    • Colour
      Traffic white
    • RAL code
      9016
    Equip­ment
    • With protective film
      No
    • Related Series
      BKIS 25x130/230

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration BKIS251303D9016
    PDF
    RoHS report BKIS251303D9016
    PDF

    Downloads

    • Image BKIS251303D9016  | Hager UK

      Product Image BKIS251303D9016

    • GeneratedProductDatasheet

      Image Hager Product data sheet BKIS251303D9016  | Hager UK

      Hager Product data sheet BKIS251303D9016

      External C. BKIS 25 2-c steel traffic white

      PDF
    • ProductInspectionCertificate

      Image Allgemeines bauaufsichtliches Prüfzeugnis-BKIS  | Hager UK

      Allgemeines bauaufsichtliches Prüfzeugnis-BKIS

      Product certificate de-DE 2024-09-11

      PDF
      1,51 MB
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      313,30 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      BKIS251304E9016 - Side base BKIS 25x130/230 steel 2m RAL9016 for 25 mm drywall one/two-line
      BKIS251304E9016
      Internal C. BKIS 25 steel traffic white
    • 2
      BKISKPD - Coupling for BKIS 2 compartment
      BKISKPD
      Coupling for BKIS 2 compartment
    • 3
      BKIS251303DVERZ - External C. BKIS 25, 2-c, steel, galv.
      BKIS251303DVERZ
      External C. BKIS 25, 2-c, steel, galv.
    • 4
      BRS0802IVERZ - Slotted panel trunking PVC BA6 60x60 Stone Grey UL94 V0 2 m with cover
      BRS0802IVERZ
      Internal corner lid for wall trunking BRS lid 80mm of sheet steel galvanized
    • 5
      BKIS251306EVERZ - Endcap f. BKIS 25, steel, galvanised
      BKIS251306EVERZ
      Endcap f. BKIS 25, steel, galvanised

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group