The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for commer­cial
    • BKIS system - wall-in­teg­rated sill-­type trunking duct
    • BRS0802I9016
    The Hager internal corner lid for BRS steel trunking (80 mm) delivers a neat, protected transition at inside corners. At 80×80 mm in traffic white, it maintains cable containment continuity and a clean finish. Durable steel and quick fitment ease installation. Compatible with BRS 80 mm and related BKIS/BRS series, it suits residential and commercial cable routing.
    EAN
    4012740994279
    Packaging
    1 Piece
    • BKIS system - wall-in­teg­rated sill-­type trunking duct

    External corner lid 80mm powder-coated steel RAL9016, protective film for BRS BRS0802I9016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    External corner lid 80mm powder-coated steel RAL9016, protective film for BRS

    BRS0802I9016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Lid width
      80 mm
    • Length
      80 mm
    Mater­ials
    • Colour
      Traffic white
    • Related Series
      BKIS 12x130/230, BKIS 25x130/230, BRS 65x100, BRS 65x130, BRS 65x170, BRS 65x210, BRS 65x210D

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Installation trunking - series BRS (Steel) (english)
    PDF
    420,22 kB
    REACH declaration BRS0802I9016
    PDF
    RoHS report BRS0802I9016
    PDF

    Downloads

    • Image BRS0802I9016  | Hager Africa

      Product Image BRS0802I9016

    • Product datasheet

      Image Hager Product data sheet BRS0802I9016  | Hager Africa

      Hager Product data sheet BRS0802I9016

      Internal corner lid for BRS 80mm steel traffic white

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      428,48 kB
    More documentation

    Discover more of this product range

      5
    • 1
      BKIS251304E9016 - Side base BKIS 25x130/230 steel 2m RAL9016 for 25 mm drywall one/two-line
      BKIS251304E9016
      Internal C. BKIS 25 steel traffic white
    • 2
      BKISKPD - Coupling for BKIS 2 compartment
      BKISKPD
      Coupling for BKIS 2 compartment
    • 3
      BKIS251303DVERZ - External C. BKIS 25, 2-c, steel, galv.
      BKIS251303DVERZ
      External C. BKIS 25, 2-c, steel, galv.
    • 4
      BRS0802IVERZ - Slotted panel trunking PVC BA6 60x60 Stone Grey UL94 V0 2 m with cover
      BRS0802IVERZ
      Internal corner lid for wall trunking BRS lid 80mm of sheet steel galvanized
    • 5
      BKIS251306EVERZ - Endcap f. BKIS 25, steel, galvanised
      BKIS251306EVERZ
      Endcap f. BKIS 25, steel, galvanised

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group