The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for commer­cial
    • BKIS system - wall-in­teg­rated sill-­type trunking duct
    • BKIS251301M9016
    The Hager Center Base 12.5/25 Traffic White is a 2 m steel mounting profile for two-line installations in drywall. Compatible with 12.5 mm and 25 mm boards, it features a slim 20 x 25 mm section for easy integration. Powder-coated RAL 9016 with protective film for a clean, durable finish. Ideal for aligning and supporting BKIS 12x130/230 and BKIS 25x130/230 systems.
    EAN
    4012740994163
    VPE
    16 meters
    • BKIS system - wall-in­teg­rated sill-­type trunking duct

    T-piece for BKIS, steel, traffic white RAL9016, for 12.5 mm drywall, one-line BKIS251301M9016

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    T-piece for BKIS, steel, traffic white RAL9016, for 12.5 mm drywall, one-line

    BKIS251301M9016

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Compat­ib­ility
    • Suit­able for drywall thick­ness
      12.5 mm, 25 mm
    • Suit­able for one or two-line variant
      Two-line
    Dimen­sions
    • Depth
      25 mm
    • Width
      20 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Powder coated
    • Colour
      Traffic white
    • RAL code
      9016
    Equip­ment
    • With protective film
      Yes
    • Related Series
      BKIS 12x130/230, BKIS 25x130/230

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration BKIS251301M9016
    PDF
    RoHS report BKIS251301M9016
    PDF

    Downloads

    • Image BKIS251301M9016  | Hager UK

      Product Image BKIS251301M9016

    • GeneratedProductDatasheet

      Image Hager Product data sheet BKIS251301M9016  | Hager UK

      Hager Product data sheet BKIS251301M9016

      Center base 12,5/25 traffic white

      PDF
    • ProductInspectionCertificate

      Image Allgemeines bauaufsichtliches Prüfzeugnis-BKIS  | Hager UK

      Allgemeines bauaufsichtliches Prüfzeugnis-BKIS

      Product certificate de-DE 2024-09-11

      PDF
      1,51 MB
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      313,30 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      BRS0802IVERZ - Slotted panel trunking PVC BA6 60x60 Stone Grey UL94 V0 2 m with cover
      BRS0802IVERZ
      Internal corner lid for wall trunking BRS lid 80mm of sheet steel galvanized
    • 2
      BKIS251306EVERZ - Endcap f. BKIS 25, steel, galvanised
      BKIS251306EVERZ
      Endcap f. BKIS 25, steel, galvanised
    • 3
      BKISKPD - Coupling for BKIS 2 compartment
      BKISKPD
      Coupling for BKIS 2 compartment
    • 4
      BKIS251303DVERZ - External C. BKIS 25, 2-c, steel, galv.
      BKIS251303DVERZ
      External C. BKIS 25, 2-c, steel, galv.
    • 5
      BKIS121308DVERZ - T-piece f. BKIS 12,5, steel, galvanised
      BKIS121308DVERZ
      T-piece f. BKIS 12, 5, steel, galvanised

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group