The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for commer­cial
    • BKIS system - wall-in­teg­rated sill-­type trunking duct
    • BRS08029016
    The Hager BRS 80 mm trunking cover delivers robust, neat cable protection. At 2 m length, it’s made of powder-coated steel in traffic white (RAL 9016) for a durable, clean finish. Operating from -5 to 90°C, it’s supplied with a protective film to prevent scratches during installation. Compatible with BRS and BKIS series, it’s ideal for reliable, tidy cable management in residential and commercial projects.
    EAN
    4012740989152
    VPE
    32 meters
    • BKIS system - wall-in­teg­rated sill-­type trunking duct

    PacPost Aluminium Ground-mount Post 650 mm, Bottom Cable Entry, Traffic White BRS08029016

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    PacPost Aluminium Ground-mount Post 650 mm, Bottom Cable Entry, Traffic White

    BRS08029016

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Width
      80 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Powder coated
    • Colour
      Traffic white
    • RAL code
      9016
    Equip­ment
    • With protective film
      Yes
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 90 °C
    • Related Series
      BKIS 12x130/230, BKIS 25x130/230, BRS 65x100, BRS 65x130, BRS 65x170, BRS 65x210, BRS 65x210D

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Installation trunking - series BRS (Steel) (english)
    PDF
    420,22 kB
    REACH declaration BRS08029016
    PDF
    RoHS report BRS08029016
    PDF

    Downloads

    • Image BRS08029016  | Hager UK

      Product Image BRS08029016

    • GeneratedProductDatasheet

      Image Hager Product data sheet BRS08029016  | Hager UK

      Hager Product data sheet BRS08029016

      Trunking cover BRS 80mm made of steel traffic white

      PDF
    • ProductBimDXF

      Image DXF files International 2023-02-02  | Hager UK

      DXF files International 2023-02-02

      DXF
      363,30 kB
    • ProductBimStep

      Image STEP files International 2026-04-15  | Hager UK

      STEP files International 2026-04-15

      STP
      21,93 kB
    • ProductTechnicalDrawing

      Image Product drawing  | Hager UK

      Product drawing

      Product Drawing International 2023-02-02

      PDF
      66,79 kB
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      428,48 kB
      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      313,30 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      BKIS251304E9016 - Side base BKIS 25x130/230 steel 2m RAL9016 for 25 mm drywall one/two-line
      BKIS251304E9016
      Internal C. BKIS 25 steel traffic white
    • 2
      BKISKPD - Coupling for BKIS 2 compartment
      BKISKPD
      Coupling for BKIS 2 compartment
    • 3
      BKIS251303DVERZ - External C. BKIS 25, 2-c, steel, galv.
      BKIS251303DVERZ
      External C. BKIS 25, 2-c, steel, galv.
    • 4
      BRS0802IVERZ - Slotted panel trunking PVC BA6 60x60 Stone Grey UL94 V0 2 m with cover
      BRS0802IVERZ
      Internal corner lid for wall trunking BRS lid 80mm of sheet steel galvanized
    • 5
      BKIS251306EVERZ - Endcap f. BKIS 25, steel, galvanised
      BKIS251306EVERZ
      Endcap f. BKIS 25, steel, galvanised

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group