The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for commer­cial
    • BKIS system - wall-in­teg­rated sill-­type trunking duct
    • BKIS251303E9016
    The Hager BKIS 25 external cover in steel, traffic white (RAL 9016), provides a durable, neat finish for one-line installations in 25 mm drywall. Measuring 130 x 250 mm with a powder-coated surface, it ensures robust protection and a clean aesthetic in residential or commercial spaces. Compatible with the BKIS 25x130/230 series, it simplifies tidy terminations and long-lasting wall integration.
    EAN
    4012740994187
    Packaging
    1 Set
    • BKIS system - wall-in­teg­rated sill-­type trunking duct

    External cover BKIS steel 12.5 mm drywall Traffic white RAL9016 two-line BKIS251303E9016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    External cover BKIS steel 12.5 mm drywall Traffic white RAL9016 two-line

    BKIS251303E9016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Width
      130 mm
    • Length
      250 mm
    Compat­ib­ility
    • Suit­able for drywall thick­ness
      25 mm
    • Suit­able for one or two-line variant
      One-line
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Powder coated
    • Colour
      Traffic white
    • RAL code
      9016
    Equip­ment
    • With protective film
      No
    • Related Series
      BKIS 25x130/230

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration BKIS251303E9016
    PDF
    RoHS report BKIS251303E9016
    PDF

    Downloads

    • Image BKIS251303E9016  | Hager Africa

      Product Image BKIS251303E9016

    • Product datasheet

      Image Hager Product data sheet BKIS251303E9016  | Hager Africa

      Hager Product data sheet BKIS251303E9016

      External C. BKIS 25 steel traffic white

      PDF
    • Product certificate

      Image Allgemeines bauaufsichtliches Prüfzeugnis-BKIS  | Hager Africa

      Allgemeines bauaufsichtliches Prüfzeugnis-BKIS

      Product certificate de-DE 2024-09-11

      PDF
      1,51 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      313,30 kB
    More documentation

    Discover more of this product range

      5
    • 1
      BKIS2513019016 - T-piece for BKIS two-line 12.5 mm drywall Steel RAL9016 Traffic White
      BKIS2513019016
      Side base for BKIS 25x130/230mm sheet steel traffic white
    • 2
      BKIS251305D9016 - Internal cover BKIS 25, 25 mm drywall, two-line, steel, traffic white RAL9016
      BKIS251305D9016
      Flat angle for BKIS 25x230mm lid 2x80mm steel traffic white
    • 3
      BKIS121303EVERZ - External C. BKIS 12,5, steel, galvanised
      BKIS121303EVERZ
      External C. BKIS 12, 5, steel, galvanised
    • 4
      BKIS251304E9016 - Side base BKIS 25x130/230 steel 2m RAL9016 for 25 mm drywall one/two-line
      BKIS251304E9016
      Internal C. BKIS 25 steel traffic white
    • 5
      BKIS121306D9016 - Flat angle BKIS 12.5x230 lid 2x80 steel traffic white RAL9016 two-line
      BKIS121306D9016
      Endcap BKIS 12, 5 2-c steel traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group