Steel enclosure, Univers, IP41, CL1, 1850x1050x400 mm FS24G
EAN
3250610700372
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Gland plate for enclosure 1 products available -
Insert for lock system 2 products available -
Document holder 6 products available -
Lock system 6 products available -
Components for wiring, cable entry and cable fixing 3 products available -
Accessories/spare parts for earthing and lightning 1 products available
Complete your system
Technical properties
Dimensions
-
Height1,850 mm
-
Width1,050 mm
-
Depth400 mm
-
Thickness of sidewall1.50 mm
Safety
-
Ingress Protection (IP) classIP41
-
Protection classIsolation class I
-
Locking typeDouble lock bar, Without lock
-
Impact resistance IKIK07
Equipment
-
Number of section in width4
-
Number of flange plate openings8
-
Number of rows12
Installation, mounting
-
Mounting onFloor mounting, Wall mounting
-
Suitable for outdoor usageNo
Materials
-
ColourLight grey
-
RAL code7035
-
TreatmentPowder coated
-
MaterialSteel
-
Surface finishMatt
Cover, door
-
Number of cabinet doors2
-
Number of locks1
-
Door/cover is transparentNo
Electric current
-
Rated current800 A
Voltage
-
Nominal voltage690 - 690 V
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet FS24G
Steel enclosure, Univers, IP41, CL1, 1850x1050x400 mm
PDF -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2025-03-14
PDF684,89 kB
EU Declaration of Conformity
Declaration of conformity en-GB 2025-03-14
PDF717,48 kB
More documentation