The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Accessories for distri­bu­tion cabinets up to 1600 A
  • FZ654A
  • Distri­bu­tion systems

Plinth, Univers, H100 1050x400 mm FZ654A

EAN
3250616004443
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Plinth, Univers, H100 1050x400 mm

FZ654A

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Compon­ents for arrange­ment/baying system 1 products available
  • Compon­ents for wiring, cable entry and cable fixing 1 products available

Compatible products

  • Referenced by 6 products available

Complete your system

  • Compon­ents for arrange­ment/baying system
  • Compon­ents for wiring, cable entry and cable fixing
  • FZ801A

    Holder, Univers, strain relief rail H100 mm fixing on plinth

    0.00 €  / *
  • FZ8441

    Cable rail, IP54, fixing on plinth, Univers, 4 sections L980 mm

    0.00 €  / *

Referenced by

  • FS24G

    Steel enclosure, Univers, IP41, CL1, 1850x1050x400 mm

    0.00 €  / *
  • FR94G

    Steel enclosure, Univers, IP55, CL1, 1400x1050x400 mm

    0.00 €  / *
  • FR24G1

    Steel enclosure, Univers, IP55, CL1, 1850x1050x400 mm, plinth H100 mm

    0.00 €  / *
  • FR24G2

    Steel enclosure, Univers, IP55, CL1, 1850x1050x400 mm, plinth H200 mm

    0.00 €  / *
  • FR24V1

    Steel enclosure, Univers, IP55, CL1, 1850x1050x400 mm, plinth H100 mm

    0.00 €  / *
  • FR24V2

    Steel enclosure, Univers, IP55, CL1, 1850x1050x400 mm, plinth H200 mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    100 mm
  • Width
    1,050 mm
  • Depth
    400 mm
Safety
  • Ingress Protec­tion (IP) class
    IP55
Connectivity
  • Mounting type
    Metal screw mounting
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
Mater­ials
  • Colour
    Jet black
  • Treat­ment
    Powder coated
  • Material
    Steel

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration FZ654A
PDF
Hager RoHS report FZ654A
PDF

Downloads

  • Product image

    Image FZ654A  | Hager

    Product Image FZ654A

  • Product datasheet

    Image Hager Product data sheet FZ654A  | Hager

    Hager Product data sheet FZ654A

    Plinth, Univers, H100 1050x400 mm

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    684,89 kB
More documentation

Discover more of this product range

    5
  • 1
    FZ104N - Door, univers, right, transparent, for enclosure H:650xW:550mm
    FZ104N
    Door, univers, right, transparent, for enclosure H:650xW:550mm
  • 2
    FZ829 - Wall fixation lugs, Univers
    FZ829
    Wall fixation lugs, Univers
  • 3
    FZ801B - Holder, Univers, strain relief rail H200 mm fixing on plinth
    FZ801B
    Holder, Univers, strain relief rail H200 mm fixing on plinth
  • 4
    FZ801A - Holder, Univers, strain relief rail H100 mm fixing on plinth
    FZ801A
    Holder, Univers, strain relief rail H100 mm fixing on plinth
  • 5
    FZ776A - Adapter for vertical connection of 1550mm wide FR/FS enclosures
    FZ776A
    Adapter for vertical connection of 1550mm wide FR/FS enclosures

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland