Cable rail, Univers, L980 mm • FZ8441 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Accessories for distri­bu­tion cabinets up to 1600 A
  • FZ8441
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
FZ468NT - Cable entry plate, univers, CL 1, IP44/54, without precuts
FZ468NT
Cable entry plate, univers, CL 1, IP44/54, without precuts
2
FZ654A - Plinth, Univers, H100 1050x400 mm
FZ654A
Plinth, Univers, H100 1050x400 mm
3
FZ015N - Door, univers, left, plain, RAL 9010, for enclosure IP44/54 950x800mm
FZ015N
Door, univers, left, plain, RAL 9010, for enclosure IP44/54 950x800mm
4
FZ006N - Door, univers, right, plain, RAL 9010, for enclosure IP44 650x550mm
FZ006N
Door, univers, right, plain, RAL 9010, for enclosure IP44 650x550mm
5
FZ026R - Door, Univers, IP55, H1850 W1550 mm
FZ026R
Door, Univers, IP55, H1850 W1550 mm

Cable rail, IP54, fixing on plinth, Univers, 4 sections L980 mm

FZ8441

  • Distri­bu­tion systems

Cable rail, IP54, fixing on plinth, Univers, 4 sections L980 mm FZ8441

EAN
3250616004658
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    30 mm
  • Width
    1,000 mm
  • Depth
    20 mm
Mater­ials
  • Material
    Metal
  • RAL code
    7001

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration FZ8441 (english)
PDF
103,10 kB
RoHS declaration FZ8441 (english)
PDF
103,59 kB

Discover more of this product range

    5
  • 1
    FZ441N - cable cover, 1-section, box fixation, Hx W x D176 x 300 x 135mm, RAL9010,
    FZ441N
    cable cover, 1-section, box fixation, Hx W x D176 x 300 x 135mm, RAL9010,
  • 2
    FZ442N - cable cover, 2-section, box fixation, Hx W x D176 x 550 x 135mm, RAL9010,
    FZ442N
    cable cover, 2-section, box fixation, Hx W x D176 x 550 x 135mm, RAL9010,
  • 3
    FZ443N - cable cover, 3-section, box fixation, Hx W x D176 x 800 x 135mm, RAL9010,
    FZ443N
    cable cover, 3-section, box fixation, Hx W x D176 x 800 x 135mm, RAL9010,
  • 4
    FZ444N - cable cover, 4-section, box fixation, Hx W x D176 x 1050 x 135mm, RAL9010
    FZ444N
    cable cover, 4-section, box fixation, Hx W x D176 x 1050 x 135mm, RAL9010
  • 5
    FZ445N - cable cover, 5-section, box fixation, Hx W x D176 x 1300 x 135mm, RAL9010
    FZ445N
    cable cover, 5-section, box fixation, Hx W x D176 x 1300 x 135mm, RAL9010

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland