Complete your system
Optional accessories
-
Lock system 7 products available -
DIN rail 5 products available -
Components for arrangement/baying system 3 products available -
Accessories/spare parts for earthing and lightning 1 products available -
Busbar 2 products available -
Document holder 6 products available
Complete your system
Technical properties
Dimensions
-
Height650 mm
-
Width1,300 mm
-
Depth205 mm
-
Thickness of sidewall1 mm
Safety
-
Ingress Protection (IP) classIP44
-
Protection classIsolation class I
-
Locking typeBar lock, Without lock
-
Impact resistance IKIK09
Equipment
-
Number of section in width5
-
Number of flange plate openings10
-
Number of rows4
Installation, mounting
-
Mounting onWall mounting
-
Suitable for outdoor usageNo
Materials
-
ColourPure white
-
RAL code9010
-
TreatmentPowder coated
-
MaterialSteel
-
Surface finishMatt
Cover, door
-
Number of cabinet doors1
-
Number of locks1
-
Door/cover is transparentNo
-
Cabinet door typeDouble door, asymmetric
Electric current
-
Rated current250 A
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet FP45TN2
Enclosure, univers, IP44, CL 1, 650x1300x205mm, empty
PDF -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2026-03-06
PDF741,92 kB
EU Declaration of Conformity
Declaration of conformity en-GB 2026-03-06
PDF709,43 kB
More documentation