flow
energy management system

Smart and simple. No stress, flow only.
Opti­m­izes the storage, management and charging of and with self-gene­rated energy for private house­h­olds.

Install the future
with energy management

Everyt­hing is in flow
The digit­iz­ation of the energy tran­s­ition, the switch to e-mobility, the conve­rsion of the power grid. In addition, rising energy costs favor the demand for an inde­pe­ndent power supply. With flow, the new home energy management system from Hager, you can turn this deve­l­o­pment into your future business. flow cons­ists of energy storage, energy manager and e-charging station and is cert­i­fied acco­rding to ISO 50001 and ISO 50002.

Save elect­ricity

Elect­ricity from the solar system with storage can be used at any time and creates inde­pe­nd­ence. The flow energy storage, as a comp­lete system with inve­rter, battery conve­rter and modules, makes energy use flex­ible and effic­ient:

 

  • Variable storage capacity up to 19.5 kWh
  • Charging and disc­harging power of 4.5 kW (from a battery capacity of 9.75 kWh)
  • With 100% emergency power supply (opti­onal)

Manage energy

The space-saving energy manager controls the flow of energy to consumers in the house, such as the heat pump, the power storage unit and the e-car charging station.

  • Location: inde­pe­ndent comm­iss­io­ning via the cloud
  • Can be inte­g­rated into the domovea smart home solution

Recharge elect­ricity

With the witty solar charging station,  the e-car can be refueled with elect­ricity from your own PV system or your own energy storage. The energy manager ensures maximum self-consumption with minimum elect­ricity costs.

 

  • Optimum charging perfo­rmance through dynamic phase switc­hing
  • Perfo­rmance-orie­nted charging up to 22kW and blac­kout prot­ection

"For me, the energy management system flow is really well thought out. I notice that in the funct­ions as well as in the instal­lation and mainte­n­ance."

Franz Kinzel

Allgau elect­rical house

flow, the all-in-one system

Energy managers, power storage and the witty solar charging station are perfectly tailored to the needs of the resid­ents of modern prop­e­rties.

Always cleverly combined

The capacity of the energy storage flow can be individ­ually adapted to the needs of your cust­o­mers.

Comm­iss­io­ning & becoming a partner

flow partners benefit from a comfo­rtable instal­lation through the cloud solution, comp­etent support and a compact seminar.  


Well combined:
flow energy packages

We offer flow in several vari­ants, capac­ities of 6.5 kWh, 9.75 kWh, 13 kWh, 16.25 kWh, 19.5 kWh. In this way, the gene­rated energy can be used to a maximum extent. Energy storage and energy manager form the basis of both packages. Package 2 also enables the inte­g­ration of up to 3 charging stations for electric cars.

Energy pack base

The basic equi­pment for everyone who wants to use the energy they gene­rate thems­e­lves:

+ Energy storage

+ Energy manager

Energy package plus

With the addition of the witty solar charging station to the basic package, your cust­o­mers can ideally have elect­ricity at no cost: 

+ Energy storage 

+ Energy manager 

+ Charging station witty solar


Everyt­hing at a glance!

The web inte­rface of flow provides information about all elect­ricity flows and consumption within the home. The display is divided into three sect­ions: MyHome shows the current energy status of the home and the charging cycles of up to three diffe­rent electric vehicles. Forecast predicts the expected solar values and PV elect­ricity purc­hases. Perfo­rmance informs the user about the perfo­rmance and advantages of flow. In addition, conc­l­usive energy reports can be comp­iled for any desired period of time.

Easy to confi­gure and
operate

In just a few steps you can bring energy storage, energy manager and charging station under one roof - and your cust­o­mers save money. The dashb­oard guides you through all work steps in a self-explan­atory manner. And thanks to location-inde­pe­ndent comm­iss­io­ning via the cloud, you too can opti­mize your work proc­e­sses.

01 Login and manage Log

into the flow confi­gurator via your myHager account. Verify the instal­lation and enable remote access via your myHager account. The project is secured on the Hager Cloud and is securely managed there.

02 Conn­ecting comp­o­n­ents You network all comp­o­n­ents with one another
via a central inte­rface. You can access it at any time from your smart­p­hone, tablet or desktop and make the desired sett­ings.

03 Handover to cust­omer and mainte­n­ance
At the cust­omer's site, all you have to do is connect the comp­o­n­ents in a plug-and-play manner. A clear dashb­oard is avai­lable to your cust­omer. Here the cust­omer can also auth­o­rize you for full visi­bility of their plant and live data. In this way, if nece­s­sary, remote mainte­n­ance is also poss­ible.

Energy management for the inte­l­li­gent home

Through the use of phot­o­v­oltaic systems or coge­n­e­ration plants, the home of the future is increas­i­ngly becoming less of a pure consumer and more of an active "producer" of elect­ricity. In other words, it is deve­l­o­ping into an all-in-one elect­ricity gene­ration and consumption system. All energy and data high­ways come together in the technical centre. Thanks to inte­l­li­gent energy management, the meter cabinet is to a certain extent becoming the "brain of the house" and a trend­s­etter for the energy revo­l­ution on a smaller scale.

Full energy control

An energy meter and visua­l­isation from flow give the user an overview of all elect­ricity consumption and purc­hases in the home at all times.

Solar energy

Phot­o­v­oltaic elect­ricity from your own rooftop can be used to charge an electric vehicle and supply house­hold consumption as well as – for payment – be fed into the regi­onal elect­ricity grid.

Wind energy

The stro­nger the wind blows, the cheaper wind energy becomes. Sign­ificant surplus capacity even results in negative elect­ricity prices, i.e. the purc­haser gets money back.

Conve­nt­i­onal energy

Gas and coal-fired power plants today cover the main burden of energy supply. In the wake of the German federal gove­rnment's Energi­e­ko­nzept 2050 energy plan, the prop­o­rtion of rene­w­able energy sources for gross final consumption of energy will be set at 60% in future, while for elect­ricity gene­ration, this will even be exte­nded to 80%.

Batt­e­ries as energy accumu­lators

In the future, it will also be poss­ible to inte­g­rate energy storage into flow.

On the road with Audi AG

Charging a car can push the supply to its output limits. To guard against this and allow charging with maximum output, we are deve­l­o­p­ping together with Audi AG a concept for charging the Audi e-tron: flow – the inte­l­li­gent Home Energy Management System. We are delig­hted to have a strong partner by our side for this joint project with Audi.

Need help? Any question?

Get in touch with us.

Desc­ri­ptive Textarea to enter Text values......Desc­ri­ptive Textarea to enter Text values......