Electric vehicle charging solution (EVCS) :
witty family
Take the road of new energies!
Easy to install and intuitive to use, witty charging stations allow your customer to safely charge their electric or hybrid vehicle.
Safe, reliable and patented charging stations
The momentum is there, the evolution of the car will be driven through electricity. One of the challenges of this evolution lies in the development of recharging infrastructures. The witty charging stations can charge all electric and hybrid vehicles.
They are simple, user-friendly and secure for both private and public access and are easy to install. The charging stations comply with the international standard IEC 61851. With the IP54 degree of protection rating and high impact resistance, the terminals are suitable for both indoor and outdoor use.
witty
Usage: indoor, outdoor
Installation: wall or pillars
Charging mode: accelerated charging
Vehicle type: cars and vans
Advantages: compactness
Plug type:T2S plug type

witty park
Usage: indoor, outdoor
Installation: wall or pillars
Charging mode: accelerated charging
Vehicle type: cars and vans
Advantages: compactness
Plug type: T2S type socket + E type socket

Your benefits
Did you know?
An electric vehicle battery can hold roughly the same amount of electricity that the average household consumes in a week.
Electric cars are definitely more eco-friendly than cars with internal combustion engines: electric vehicles produce between 28-72% less the greenhouse gas carbon dioxide over a life cycle of 150,000 kilometers.
Sources: International Council on Clean Transportation (ICCT).
10 years expertise with EV charging
Need help? Any question?
Find out more about how you can make your business grow with our solutions, support and partnership.
Descriptive Textarea to enter Text values......Descriptive Textarea to enter Text values......