Plate gallery 4 modules enteraxe 71mm copper alu material WXP4604

EAN
3250617197779
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Fixing mode
    Clipped
Dimen­sions
  • Depth
    9.3 mm
  • Height
    87.7 mm
  • Width
    163 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Free area for finishing name
    copper alu
  • Colour
    copper optics
  • Material
    Aluminium
  • Surface appear­ance
    matt
  • Type of surface treat­ment
    brushed
Install­a­tion, mounting
  • Mounting way
    hori­zontal
Equip­ment
  • With trans­parent product label holder
    No
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • IK protec­tion code against mecan­ical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Compos­i­tion
    Surface mounted frame