Plate gallery 5M E71mm copper alu mater • WXP4605 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • gallery
          • Solid and fine mater­ials cover plates
          • Copper alu
          • WXP4605
          Image  WXP4605 of the product Hager | Hager Turkey
          Image  WXP4605 of the product Hager | Hager Turkey
          • gallery

          Plate gallery 5 modules enteraxe 71mm copper alu material WXP4605

          EAN
          3250617197786
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          Plate gallery 5 modules enteraxe 71mm copper alu material

          WXP4605

          Image  WXP4605 of the product Hager | Hager Turkey
          Image  WXP4605 of the product Hager | Hager Turkey
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Dimen­sions
          • Depth
            9.3 mm
          • Height
            87.7 mm
          • Width
            163 mm
          Capa­city
          • Number of sockets
            1
          Mater­ials
          • Free area for finishing name
            copper alu
          • Surface appear­ance
            matt
          Install­a­tion, mounting
          • Mounting way
            hori­zontal
          Equip­ment
          • With trans­parent product label holder
            No
          Stand­ards
          • European directive WEEE
            not concerned
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -10…35 °C
          • Stor­age/trans­port temper­ature
            -10…50 °C
          Iden­ti­fic­a­tion
          • Range
            gallery
          • Compos­i­tion
            Surface mounted frame

          Downloads

          • Images

            Images may be subject to copyright

            Image WXP4605  | Hager

            Product Image WXP4605

          • Product certificate

            Image Certificates for WXP4605  | Hager

            Certificates for WXP4605

            Product certificate en-GB 2023-02-14

            PDF
            967 KB
          • Declaration of conformity

            Image EU Declaration of conformity for WXP4605  | Hager

            EU Declaration of conformity for WXP4605

            PDF
            99 KB
            Image EU Declaration of conformity for WXP4605  | Hager

            EU Declaration of conformity for WXP4605

            dc24-0011

            PDF
            364 KB
          • PEP document

            Image Product environmental profile for WXP4605  | Hager

            Product environmental profile for WXP4605

            PEP-Decorative frame for switch & socket-EN

            PDF
            35 MB
          • RoHS report

            Image Pollutant guidelines for WXP4605  | Hager

            Pollutant guidelines for WXP4605

            RoHS declaration WXP4605 (english)

            PDF
            33 KB
            Image Pollutant guidelines for WXP4605  | Hager

            Pollutant guidelines for WXP4605

            REACH declaration WXP4605 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            5
          • 1
            WXP4602 - Plate gallery 1 gang copper alu material
            WXP4602
            Plate gallery 1 gang copper alu material
          • 2
            WXP4604 - Plate gallery 4 modules enteraxe 71mm copper alu material
            WXP4604
            Plate gallery 4 modules enteraxe 71mm copper alu material
          • 3
            WXP4606 - Plate gallery 6 modules enteraxe 57mm copper alu material
            WXP4606
            Plate gallery 6 modules enteraxe 57mm copper alu material
          • 4
            WXP4608 - Plate gallery 8 modules enteraxe 71mm copper alu material
            WXP4608
            Plate gallery 8 modules enteraxe 71mm copper alu material
          • 5
            WXP4612 - Plate gallery 2 gang horizontal 71mm copper alu material
            WXP4612
            Plate gallery 2 gang horizontal 71mm copper alu material

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group