Schuko socket gallery 2P+E pure • WXF160B | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • gallery
  • Socket mech­an­isms
  • Inter­na­tional sockets
  • Schuko sockets
  • WXF160B
Image  WXF160B of the product Hager | Hager Turkey
Image  WXF160B of the product Hager | Hager Turkey

Schuko socket gallery 2P+E pure-white

WXF160B

Image  WXF160B of the product Hager | Hager Turkey
Image  WXF160B of the product Hager | Hager Turkey
  • Socket mech­an­isms

Schuko socket gallery 2P+E pure-white WXF160B

EAN
3250617191609
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Socket
  • Type of pole
    SCHUKO
Config­ur­a­tion
  • Number of modules
    6
Main elec­trical features
  • Nominal voltage
    250 V
  • Frequency
    50/60 Hz
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Depth
    40.25 mm
  • Height
    45 mm
  • Width
    45 mm
Cover, door
  • Cover
    Complete housing
Mater­ials
  • Free area for finishing name
    pure
  • Colour
    white  
  • Type of surface treat­ment
    untreated
  • Metallic colour
    No
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1,5 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    1,5 / 2,5mm²
  • Type of connec­tion
    Quick­con­nect
Equip­ment
  • With trans­parent product label holder
    No
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Protec­tion
    Enhanced contact protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    Mech­anism with upper casing

Downloads

  • Images

    Images may be subject to copyright

    Image WXF160B  | Hager

    Product Image WXF160B

  • Product certificate

    Image Certificates for WXF160B  | Hager

    Certificates for WXF160B

    PDF
    264 KB
    Image Certificates for WXF160B  | Hager

    Certificates for WXF160B

    VDE_Test_Report

    PDF
    2 MB
  • Declaration of conformity

    Image EU Declaration of conformity for WXF160B  | Hager

    EU Declaration of conformity for WXF160B

    Deklaracja zgodności UE

    PDF
    307 KB
    Image EU Declaration of conformity for WXF160B  | Hager

    EU Declaration of conformity for WXF160B

    PDF
    106 KB
  • PEP document

    Image Product environmental profile for WXF160B  | Hager

    Product environmental profile for WXF160B

    PEP - Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white (english)

    PDF
    6 MB
  • RoHS report

    Image Pollutant guidelines for WXF160B  | Hager

    Pollutant guidelines for WXF160B

    RoHS declaration WXF160B (english)

    PDF
    33 KB
    Image Pollutant guidelines for WXF160B  | Hager

    Pollutant guidelines for WXF160B

    REACH declaration WXF160B (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    1
  • 1
    WXF160N - Schuko socket gallery 2P+E night
    WXF160N
    Schuko socket gallery 2P+E night

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group