2 way switch gallery InterBP with neutral 2 modules WXF003
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Type of control unitsingle rocker
-
Fixing modeClipped
-
Antibacterial treatmentNo
-
IFTTT support availableNo
-
Nominal voltage250 V
-
Frequency50/60 Hz
-
Rated current10 AX
-
Depth34 mm
-
Insertion depth34 mm
-
Height45 mm
-
Width45 mm
-
Colourdark grey
-
RAL colourRAL 7011 - Iron grey
-
MaterialPolycarbonate (PC)
-
Surface appearancematt
-
Type of surface treatmentuntreated
-
Connection cross-sect. flexible conductor1,5 / 2,5mm²
-
Connection cross-sect. rigid cable1,5 / 2,5mm²
-
Type of connectionQuickconnect
-
With transparent product label holderNo
-
ApprovalsEN 60669-1
-
European directive WEEEconcerned
-
IK protection code against mecanical impacts05
-
Protection index IPIP21
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
-
Rangegallery
-
CompositionMiddle plate
Downloads
-
Images
Images may be subject to copyright
Product Image WXF003
-
ProductECDeclaration
EU Declaration of conformity for WXF003
Declaration
PDF104 KB -
ProductEnvironmentProfile
Product environmental profile for WXF003
PDF360 KB -
ProductROHS
Pollutant guidelines for WXF003
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXF003
REACH-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com