Rocker switch gallery 2M night • WXD000N | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

    Menu
    • Products
    • Solutions
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
      • Solutions
      • Energy distribution
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • Cable management
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • Conn­ected homes
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • Energy management
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • Room solution
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • Wiring acce­s­s­ories
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • See All
    • Inspiration and knowledge
      Learning
      We'll support you thro­ught your learning journey
      Visit
      • Inspiration and knowledge
      • Documentation
        Learning
        We'll support you thro­ught your learning journey
        Visit
      • Learning
        Learning
        We'll support you thro­ught your learning journey
        Visit
      • References
        Learning
        We'll support you thro­ught your learning journey
        Visit
      • See All
    • Support
      Contact
      We are ready to support you with your projects and requests.
      Get support
      • Support
      • Contact us
        Contact
        We are ready to support you with your projects and requests.
        Get support
      • FAQ
        Contact
        We are ready to support you with your projects and requests.
        Get support
      • Closest partner
        Contact
        We are ready to support you with your projects and requests.
        Get support
      • See All
    • About us
      Sustainability
      Our path towards a more sustain­able future
      More info
      • About us
      • Sustainability
        Sustainability
        Our path towards a more sustain­able future
        More info
      • News
        Sustainability
        Our path towards a more sustain­able future
        More info
      • Social media presence
        Sustainability
        Our path towards a more sustain­able future
        More info
      • See All
    • See all the categories
    Account
    • Catalog
    • Wiring Accessories and Building Auto­ma­tion
    • European Stand­ards Wiring Accessories
    • gallery
    • Switch rocker 2 module
    • 2 module switch
    • WXD000N
    Image  WXD000N of the product Hager | Hager Turkey
    Image  WXD000N of the product Hager | Hager Turkey

    Rocker switch gallery 2 modules night

    WXD000N

    Image  WXD000N of the product Hager | Hager Turkey
    Image  WXD000N of the product Hager | Hager Turkey
    • gallery

    Rocker switch gallery 2 modules night WXD000N

    EAN
    3250617195614
    Packaging
    10 PCEs

    You have to log in with your myHager profile to see prices and to order.

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    • Technical properties
    • Documentations
    • Accessories
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Depth
      8 mm
    • Height
      44.6 mm
    • Width
      44.7 mm
    Capa­city
    • Number of sockets
      1
    Mater­ials
    • Type of surface treat­ment
      Painted
    Equip­ment
    • With trans­parent product label holder
      No
    Stand­ards
    • European directive WEEE
      not concerned
    Safety
    • REACH conform
      Yes
    • RoHS conform
      Yes
    Use condi­tions
    • Oper­ating temper­ature
      -10…35 °C
    • Stor­age/trans­port temper­ature
      -10…50 °C
    Iden­ti­fic­a­tion
    • Range
      gallery
    • Compos­i­tion
      other

    Downloads

    • Images

      Images may be subject to copyright

      Image WXD000N  | Hager

      Product Image WXD000N

    • ProductECDeclaration

      Image EU Declaration of conformity for WXD000N  | Hager

      EU Declaration of conformity for WXD000N

      PDF
      80 KB
      Image EU Declaration of conformity for WXD000N  | Hager

      EU Declaration of conformity for WXD000N

      PDF
      293 KB
    • ProductROHS

      Image Pollutant guidelines for WXD000N  | Hager

      Pollutant guidelines for WXD000N

      REACH declaration WXD000N (english)

      PDF
      33 KB
      Image Pollutant guidelines for WXD000N  | Hager

      Pollutant guidelines for WXD000N

      RoHS declaration WXD000N (english)

      PDF
      33 KB
    More documentation
    • To have the REACH certificate for this product,

      please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

    Accessories mandatory

    See more

    Discover more of this product range

      1
    • 1
      WXD000B - Rocker switch gallery 2 modules pure-white
      WXD000B
      Rocker switch gallery 2 modules pure-white

    Products and solutions

    • Products catalogue
    • Wiring accessories
    • Building automation
    • Energy distribution
    • Energy management
    • Cable management
    • References projects

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability

    © 2023 Ha­ger Group