2W switch gallery pull cord 2M • WXF005 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • gallery
          • Switch mech­an­isms
          • 2-way
          • WXF005
          Image  WXF005 of the product Hager | Hager Turkey
          Image  WXF005 of the product Hager | Hager Turkey

          2 way switch gallery pull cord 2 modules

          WXF005

          Image  WXF005 of the product Hager | Hager Turkey
          Image  WXF005 of the product Hager | Hager Turkey
          • gallery

          2 way switch gallery pull cord 2 modules WXF005

          EAN
          3250617190053
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of order
            Switch
          • Type of control unit
            pull cord
          Config­ur­a­tion
          • Anti­bac­terial treat­ment
            No
          Compat­ib­ility
          • IFTTT support avail­able
            No
          Main elec­trical features
          • Nominal voltage
            250 V
          • Frequency
            50/60 Hz
          Elec­tric current
          • Rated current
            10 AX
          Dimen­sions
          • Depth
            40.35 mm
          • Inser­tion depth
            41 mm
          • Height
            45 mm
          • Width
            45 mm
          Mater­ials
          • Surface appear­ance
            matt
          • Type of surface treat­ment
            untreated
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1,5 / 2,5mm²
          • Connec­tion cross-sect. rigid cable
            1,5 / 2,5mm²
          • Type of connec­tion
            Quick­con­nect
          Equip­ment
          • With trans­parent product label holder
            No
          Stand­ards
          • European directive WEEE
            concerned
          Use condi­tions
          • Oper­ating temper­ature
            -10…35 °C
          • Stor­age/trans­port temper­ature
            -10…50 °C
          Iden­ti­fic­a­tion
          • Range
            gallery
          • Compos­i­tion
            Middle plate

          Downloads

          • Images

            Images may be subject to copyright

            Image WXF005  | Hager

            Product Image WXF005

          • ProductLicence

            Image Product licence for WXF005  | Hager

            Product licence for WXF005

            Licence for BELGIUM

            PDF
            837 KB
            Image Product licence for WXF005  | Hager

            Product licence for WXF005

            Licence for BELGIUM

            PDF
            621 KB
            Image Product licence for WXF005  | Hager

            Product licence for WXF005

            Licence for FRANCE

            PDF
            871 KB
          • ProductInspectionCertificate

            Image Certificates for WXF005  | Hager

            Certificates for WXF005

            CB test certificate_BE_8407

            PDF
            819 KB
            Image Certificates for WXF005  | Hager

            Certificates for WXF005

            Test_Report

            PDF
            879 KB
            Image Certificates for WXF005  | Hager

            Certificates for WXF005

            CB test certificate_BE_8775

            PDF
            1003 KB
            Image Certificates for WXF005  | Hager

            Certificates for WXF005

            Test_Report

            PDF
            1 MB
            Image Certificates for WXF005  | Hager

            Certificates for WXF005

            Test_Report

            PDF
            500 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for WXF005  | Hager

            EU Declaration of conformity for WXF005

            Declaration

            PDF
            104 KB
          • ProductROHS

            Image Pollutant guidelines for WXF005  | Hager

            Pollutant guidelines for WXF005

            REACH declaration WXF005 (english)

            PDF
            103 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Discover more of this product range

            1
          • 1
            WXF003 - 2 way switch gallery InterBP with neutral 2 modules
            WXF003
            2 way switch gallery InterBP with neutral 2 modules

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group