Push button for shutter gallery 2M • WXF301 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • gallery
  • Switch mech­an­isms
  • Shutter Control
  • WXF301

Push button for shutter gallery 2 modules

WXF301

  • gallery

Push button for shutter gallery 2 modules WXF301

EAN
3250617193016
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Switch
  • Type of control unit
    double rocker
Compat­ib­ility
  • IFTTT support avail­able
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Frequency
    50/60 Hz
Elec­tric current
  • Rated current
    10 A
Dimen­sions
  • Depth
    34 mm
  • Height
    45 mm
  • Width
    45 mm
Mater­ials
  • Surface appear­ance
    matt
  • Type of surface treat­ment
    untreated
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1,5 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    1,5 / 2,5mm²
  • Type of connec­tion
    Quick­con­nect
Equip­ment
  • With trans­parent product label holder
    No
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    Middle plate

Downloads

  • Images

    Images may be subject to copyright

    Image WXF301  | Hager

    Product Image WXF301

  • ProductLicence

    Image Product licence for WXF301  | Hager

    Product licence for WXF301

    Licence for BELGIUM

    PDF
    837 KB
    Image Product licence for WXF301  | Hager

    Product licence for WXF301

    Licence for BELGIUM

    PDF
    621 KB
    Image Product licence for WXF301  | Hager

    Product licence for WXF301

    Licence for FRANCE

    PDF
    871 KB
  • ProductInspectionCertificate

    Image Certificates for WXF301  | Hager

    Certificates for WXF301

    CB test certificate_BE_8407

    PDF
    819 KB
    Image Certificates for WXF301  | Hager

    Certificates for WXF301

    Test_Report

    PDF
    879 KB
    Image Certificates for WXF301  | Hager

    Certificates for WXF301

    CB test certificate_BE_8775

    PDF
    1003 KB
    Image Certificates for WXF301  | Hager

    Certificates for WXF301

    Test_Report

    PDF
    1 MB
    Image Certificates for WXF301  | Hager

    Certificates for WXF301

    Test_Report

    PDF
    500 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for WXF301  | Hager

    EU Declaration of conformity for WXF301

    Declaration

    PDF
    104 KB
  • ProductROHS

    Image Pollutant guidelines for WXF301  | Hager

    Pollutant guidelines for WXF301

    REACH declaration WXF301 (english)

    PDF
    33 KB
    Image Pollutant guidelines for WXF301  | Hager

    Pollutant guidelines for WXF301

    RoHS declaration WXF301 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    1
  • 1
    WXF300 - Switch for shutter gallery 1 way 2 modules
    WXF300
    Switch for shutter gallery 1 way 2 modules

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group