RCCBs
What you need to know
RCD Solution
Due to the style of circuits, the nature of loads connected to these circuits and their frequent use of electronic equipment and switched mode power supplies, Hager believe that the majority of electrical circuits in residential applications will require a Type A RCD solution.

-
RCD
Examples of type of equipment / load
-
Type ACResistive, Capacitive, inductive loads generally without any electronic components, typically:
- Oven/Hob with resistive heating elements (no electronic clock/timer etc.)
- Class II consumers: Hair dryer, etc.
- Lights: Incandescent, Tungsten & halogen lighting -
Type ALeads with electronic components, typically:
- Class I appliances: IT and Multimedia equipment, washing machines
- Single phase Solar Inverter where any smooth DC fault current is less than 6mA
- Electrical vehicle (EV) charging where any smooth DC fault current is less than 6mA
Type I is a special Type A, 10mA, with a tripping time less than 40ms:
- Patient area: medical equipment of Class I permanently wired or plugged in socket-outlets
We offer a comprehensive range of Type A products which includes single module RCBO (ADC9...), 4P RCBO and RCCBs. -
Type FFrequency-controlled equipment/appliances including Single phase inverters, typically:
- Some air conditioning systems featuring power inverter technology
- Some heat pump hot water systems where any smooth DC fault current is less than 10mA- Some motor-driven machinery
Type F is also suitable for Type A applications. We offer 2P and 4P Type F RCCBs. -
Type BElectronic equipment including multi-phase inverters, typically:
- Variable speed drive
- UPS
- Electrical Vehicle charging where any smooth DC fault current is greater than 6mA
- Solar inverter where any smooth DC fault current is greater than 6mA
- Industrial machines - Cranes and lifts
Type B is also suitable for Type A and Type F applications. We offer 2P and 4P Type B RCCBs.
Download
-
PDF7.3 Mb
-
PDF8.6 Mb
-
PDF6.4 Mb