The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Modular Circuit Protec­tion Devices and Accessories
    • Residual Current Circuit Breaker (RCCBs / RCDs) - Safety Switches
    • CDA463T
    The Hager RCCB 4P 63A 30mA Type A provides reliable earth-leakage protection for three-phase (3P+N) installations. Rated 63A with 30mA sensitivity, it detects AC and pulsating DC faults. Suits 230/400 V AC systems; 4-module DIN rail, IP20. Conditional short-circuit rating 6 kA (with upstream MCB). Screw/biconnect terminals up to 25 mm² simplify wiring—ideal for residential and commercial panels. Designed for installation in residential and commercial switchboards,suitable for DIN rail mounting.
    EAN
    3250611615514
    Packaging
    1 Piece
    • Residual Current Circuit Breaker (RCCBs / RCDs) - Safety Switches

    Hager RCCB 3P+N 63A 30mA Type A 230/400V 4 Modules CDA463T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager RCCB 3P+N 63A 30mA Type A 230/400V 4 Modules

    CDA463T

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Auxil­i­aries contact block 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • Mech­anic accessories for low-­voltage compon­ents
    • Under voltage coil
    • Shunt release
    • Auxil­i­aries contact block
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      EUR 0.00  / *
    • LZ060

      Heat dissipation insert

      EUR 0.00  / *
    • MZ206

      Under voltage release 230V AC

      EUR 0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      EUR 0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      EUR 0.00  / *
    • CZ001

      Auxiliary contact for RCCB 2(1C+1O) 6A 240V AC

      EUR 0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      3P+N
    • Number of poles
      4
    Elec­tric current
    • Rated current IN
      63 A
    • Rated residual oper­ating current Idn
      30 mA
    • Breaking and opening capa­city Idm
      1,50 kA
    • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
      6 kA
    • Rated current at -25°C
      63 A
    • Rated current at -20°C
      63 A
    • Rated current at -15°C
      63 A
    • Rated current at -10°C
      63 A
    • Rated current at -5°C
      63 A
    • Rated current at 0°C
      63 A
    • Rated current at 5°C
      63 A
    • Rated current at 10°C
      63 A
    • Rated current at 15°C
      63 A
    • Rated current at 20°C
      63 A
    • Rated current at 25°C
      63 A
    • Rated current at 30°C
      63 A
    • Rated current at 35°C
      63 A
    • Rated current at 40°C
      63 A
    • Rated current at 45°C
      60 A
    • Rated current at 50°C
      58 A
    • Rated current at 55°C
      55 A
    • Rated current at 60°C
      51 A
    • Rated current at 65°C
      48 A
    • Rated current at 70°C
      45 A
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2,80 - 2,80 Nm
    • Nominal tight­ening torque down terminal
      2,80 - 2,80 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Nominal tight­ening torque
      2,80 - 2,80 Nm
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      440 V
    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      4
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of bottom terminal with screws, for rigid conductors
      1 - 25 mm²
    • Cross-sec­tion of bottom terminal with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion flex­ible conductor
      16 mm²
    • Cross-sec­tion rigid conductor
      25 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 25 mm²
    Power
    • Power dissip­a­tion at IN
      19,7 W
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Oper­ating temper­ature
      -25 - 40 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      4000
    Dimen­sions
    • Height
      83 mm
    • Width
      70 mm
    • Depth
      70 mm

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB
    REACH declaration CDA463T
    PDF
    RoHS report CDA463T
    PDF

    Downloads

    • Product image

      Image CDA463T  | Hager Australia

      Product Image CDA463T

    • Product datasheet

      Image Hager Product data sheet CDA463T  | Hager Australia

      Hager Product data sheet CDA463T

      RCCB 4P 63A 30mA A Class

      PDF
    • Installation manual

      Image Installation manual en-GB 2023-01-16  | Hager Australia

      Installation manual en-GB 2023-01-16

      PDF
      1,43 MB
    • Product data sheet

      Image CDA_CD_CExxxT Product Data and Specifications  | Hager Australia

      CDA_CD_CExxxT Product Data and Specifications

      Product data sheet en-GB 2017-02-13

      PDF
      70,39 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      298,25 kB
    More documentation

    Discover more of this product range

      5
    • 1
      CDB663T - RCCB 3P+N 63A 30mA Type B 10kA 230/415V 4 Modules
      CDB663T
      RCCB 3P+N 63A 30mA B
    • 2
      CDB540T - RCCB 1P+N 40A 30mA Type B 230V 4 Modules
      CDB540T
      RCCB 1P+N 40A 30mA B
    • 3
      CDA440T - Hager RCCB 4P 40A 30mA Type A 6kA 230/400V 4 Mod DIN Rail
      CDA440T
      RCCB 4P 40A 30mA A Class
    • 4
      CDA584T - RCCB 1P+N 100A 30mA Type A 2 Modules DIN rail
      CDA584T
      RCCB 1P+N 100A 30mA A
    • 5
      CDF540T - RCCB 1P+N 40A 30mA Type F 10kA 2 modules
      CDF540T
      RCCB 1P+N 40A 30mA F

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group