performa Panelboards
Our performa panelboard range is a comprehensive range, offering a robust design to accomodate your commercial installation solutions.
Designed and assembled in Australia, our boards can either be supplied standard or entirely loaded and wired. Available up to 400A with various chassis options, the range can house an array of compatible devices such as energy meters and protection devices.
apex and apex PLUS
Available in 24 to 96 pole standard chassis with 11 different split chassis options for the apex PLUS, the range offers a compact solution for your commercial needs.

elite and elite 400
The elite range is available up to 400A with 13 split chassis and 4 hybrid chassis options. Offering maximised depth for air flow and cables, it can be supplied standard or completely wired for you.

-
Apex and apex Plus advantages for you:elite and elite 400 advantages for you:
-
Choice of incomer switches or MCCB devicePositive MCB alignment
-
2 x 8 pole DIN with optional 24 pole DIN sectionelite: 2 x 8 pole DIN with additional 24 pole DIN section elite 400: 2 x 7 pole DIN with additional 24 pole DIN section
-
Top and bottom fedtop and bottom fed
-
IP43IP66
-
Hinged, removeable and reversible door and escutceonHinged, removeable and reversible door and escutceon
-
Direct connection (No switch) option250A up to 400A rated current
Features and Benefits
Quick overview

Download
-
PDF11.3 Mb
-
PDF5.5 Mb