Commercial RCBOs
Residual Current Circuit Breakers with Overcurrent Protection
Our onekombo range has 10mA, 30mA, 100mA Type A and C curve products for a wider range of applications.
Space saving
For single phase circuits, Hager one module wide 6kA and 10kA commercial RCBOs offer a reliable space saving solution within your panelboards.

Add-on Block
Our single module wide RCD Add-On Block (AOB) is designed to convert any Hager three module MCB up to 63A into a four module wide RCBO. This can save up to 40% of space in the commercial and light industrial applications.

Features and Benefits
Download
-
PDF7.3 Mb
-
PDF1.9 Mb