Our latest Tee-off Box
Solutions
Your Commercial Solution
Our complete range of Tee-off Boxes offers a wide selection of electrical power distribution within a building – making it an ideal solution for your application requirements.
It is available up to 400A and is suitable for residential and commercial buildings. The range also incorporates a three-phase active, earth and neutral non-extendable busbar system and circuit protection.

Features
Our Tee-off boxes offer a variety of features such as:
- Compliance to the new AS/NZS 61439:2 standards
- Choice of switchgear (Fuse Switch Disconnectors or MCCBs)
- 1.5mm galvanised steel construction for durability
- Suitable for wall mount and indoor use
- Comes in RAL 7035 (light gray)
- A range of accessories to suit such as Copper Links or End of Line Kit

H3 MCCB Compatible
With special attention being given to ergonomics, the H3 Range of MCCBs perfectly meets reliability requirements of protection devices in commercial premises:
- Strength
- Reliability
- Standards compliance

Like and follow us on
social media
Keep up with company updates, product information and events coming near you.
Newsletter
Want to receive all the latest in Hager news and product launches?
Want to receive all the latest in Hager news and product launches?